74LVC4T3144
4-bit dual supply buffer/line driver; 3-state
The 74LVC4T3144 is a 4-bit, dual-supply level translating buffer with 3-state outputs. It features four data inputs (An and B4), four data outputs (YBn and YA4), and an output enable input (OE). The device is configured to translate three inputs from VCC(A) to VCC(B) and one input from VCC(B) to VCC(A). OE, An and YA4 are referenced to VCC(A) and YBn and B4 are referenced to VCC(B). A HIGH on OE causes the outputs to assume a high-impedance OFF-state.
The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables outputs, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, all outputs are in the high-impedance OFF-state.
Features and benefits
Wide supply voltage range:
VCC(A): 1.2 V to 5.5 V
VCC(B): 1.2 V to 5.5 V
High noise immunity
Maximum data rates:
200 Mbps (3.3 V to 5.0 V translation)
140 Mbps (translate to 3.3 V))
100 Mbps (translate to 2.5 V)
75 Mbps (translate to 1.8 V)
60 Mbps (translate to 1.5 V)
Suspend mode
Latch-up performance exceeds 100 mA per JESD 78B Class II
±24 mA output drive (VCC = 3.0 V)
Inputs accept voltages up to 5.5 V
Low power consumption: 30 μA maximum ICC
IOFF circuitry provides partial Power-down mode operation
Complies with JEDEC standards:
JESD8-11A (1.4 V to 1.6 V)
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8C (3.0 V to 3.6 V)
JESD12-6 (4.5 V to 5.5 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC4T3144PW | n.a. | CMOS/LVTTL | ± 8 | 1 | low | -40~125 | 132 | 4.7 | 57 | TSSOP14 |
| 74LVC4T3144PW-Q100 | n.a. | CMOS/LVTTL | ± 8 | 1 | low | -40~125 | 132 | 4.7 | 57 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC4T3144PW | 74LVC4T3144PWJ (935339706118) |
Active | C4T3144 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74LVC4T3144PW-Q100 | 74LVC4T3144PW‑Q10J (935690173118) |
Active | C4T3144 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC4T3144PW | 74LVC4T3144PWJ | 74LVC4T3144PW |
|
|
| 74LVC4T3144PW-Q100 | 74LVC4T3144PW‑Q10J | 74LVC4T3144PW-Q100 |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC4T3144 | 4-bit dual supply buffer/line driver; 3-state | Data sheet | 2024-02-22 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| lvc4t3144 | 74LVC4T3144 IBIS model | IBIS model | 2017-08-16 |
| 74AVC4T3144_and_74LVC4T3144_leaflet | Dual supply translating buffers/line drivers | Leaflet | 2018-03-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.