74LVC827A
10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state
The 74LVC827A is a 10-bit buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable pins OE1 and OE2. A HIGH on pin OEn causes the outputs to assume a high-impedance OFF-state.
Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices as translators in mixed 3.3 V and 5 V applications.
Features and benefits
5 V tolerant inputs/outputs for interfacing with 5 V logic
Wide supply voltage range from 1.2 V to 3.6 V
CMOS low power consumption
Direct interface with TTL levels
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM EIA/JESD22-A114-F exceeds 2000 V
MM EIA/JESD22-A115-B exceeds 200 V
CDM JESD22-C101E exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC827AD | 74LVC827AD,112 (935262418112) |
Obsolete | no package information | ||||
| 74LVC827AD,118 (935262418118) |
Obsolete | ||||||
| 74LVC827ADB | 74LVC827ADB,112 (935262419112) |
Obsolete | no package information | ||||
| 74LVC827ADB,118 (935262419118) |
Obsolete | ||||||
| 74LVC827APW | 74LVC827APW,112 (935262420112) |
Obsolete | LVC827A |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74LVC827APW,118 (935262420118) |
Obsolete | LVC827A | SOT355-1_118 | ||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC827AD | 74LVC827AD,112 | 74LVC827AD |
|
|
| 74LVC827AD | 74LVC827AD,118 | 74LVC827AD |
|
|
| 74LVC827ADB | 74LVC827ADB,112 | 74LVC827ADB |
|
|
| 74LVC827ADB | 74LVC827ADB,118 | 74LVC827ADB |
|
|
| 74LVC827APW | 74LVC827APW,112 | 74LVC827APW |
|
|
| 74LVC827APW | 74LVC827APW,118 | 74LVC827APW |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC827A | 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Data sheet | 2017-07-20 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| sa00429 | Block diagram: 74LVC827AD, 74LVC827ADB, 74LVC827APW | Block diagram | 2009-11-03 |
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
| lvc827a | lvc827a IBIS model | IBIS model | 2013-04-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| lvc | lvc Spice model | SPICE model | 2013-05-07 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.