74LVT125; 74LVTH125
3.3 V quad buffer; 3-state
The 74LVT125; 74LVTH125 is a quad buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A HIGH on nOE causes the outputs to assume a high impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Quad bus interface
3-state buffers
Wide supply voltage range from 2.7 to 3.6 V
BiCMOS high speed and output drive
Output capability: +64 mA and -32 mA
Direct interface with TTL levels
Overvoltage tolerant inputs to 5.5 V
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
Live insertion and extraction permitted
No bus current loading when output is tied to 5 V bus
Power-up 3-state
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT125BQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 104 | 17.8 | 72 | DHVQFN14 |
| 74LVT125D | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 105 | 18.1 | 64 | SO14 |
| 74LVT125PW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 139 | 6.7 | 65 | TSSOP14 |
| 74LVTH125BQ | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 104 | 17.8 | 72 | DHVQFN14 |
| 74LVTH125D | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 127 | 18.1 | 63.2 | SO14 |
| 74LVTH125PW | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 139 | 6.7 | 65 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT125BQ | 74LVT125BQ,115 (935275705115) |
Active | VT125 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74LVT125D | 74LVT125D,118 (935170510118) |
Active | 74LVT125D 74LVT125D Standard Procedure Standard Procedure |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74LVT125PW | 74LVT125PW,118 (935197940118) |
Active | LVT125 LVT125 Standard Procedure Standard Procedure |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74LVTH125BQ | 74LVTH125BQ,115 (935281717115) |
Active | TH125 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74LVTH125D | 74LVTH125D,118 (935281718118) |
Active | 74LVTH125D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74LVTH125PW | 74LVTH125PW,118 (935281723118) |
Active | LVTH125 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT125D | 74LVT125D,112 (935170510112) |
Withdrawn / End-of-life | 74LVT125D 74LVT125D Standard Procedure Standard Procedure |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_112 |
| 74LVT125DB | 74LVT125DB,112 (935180980112) |
Obsolete | LVT125 Standard Procedure Standard Procedure |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVT125DB,118 (935180980118) |
Obsolete | LVT125 Standard Procedure Standard Procedure | SOT337-1_118 | ||||
| 74LVT125PW | 74LVT125PW,112 (935197940112) |
Withdrawn / End-of-life | LVT125 LVT125 Standard Procedure Standard Procedure |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74LVTH125DB | 74LVTH125DB,112 (935281722112) |
Obsolete | VTH125 |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVTH125DB,118 (935281722118) |
Obsolete | VTH125 | SOT337-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT125BQ | 74LVT125BQ,115 | 74LVT125BQ |
|
|
| 74LVT125D | 74LVT125D,118 | 74LVT125D |
|
|
| 74LVT125PW | 74LVT125PW,118 | 74LVT125PW |
|
|
| 74LVTH125BQ | 74LVTH125BQ,115 | 74LVTH125BQ |
|
|
| 74LVTH125D | 74LVTH125D,118 | 74LVTH125D |
|
|
| 74LVTH125PW | 74LVTH125PW,118 | 74LVTH125PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT125D | 74LVT125D,112 | 74LVT125D |
|
|
| 74LVT125DB | 74LVT125DB,112 | 74LVT125DB |
|
|
| 74LVT125DB | 74LVT125DB,118 | 74LVT125DB |
|
|
| 74LVT125PW | 74LVT125PW,112 | 74LVT125PW |
|
|
| 74LVTH125DB | 74LVTH125DB,112 | 74LVTH125DB |
|
|
| 74LVTH125DB | 74LVTH125DB,118 | 74LVTH125DB |
|
|
Documentation (24)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVT_LVTH125 | 3.3 V quad buffer; 3-state | Data sheet | 2024-05-30 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aac476 | Block diagram: 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-03 |
| 001aac477 | Block diagram: 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-04 |
| mna227 | Block diagram: 74AHC125BQ, 74AHC125D, 74AHC125PW, 74AHC2G125DC, 74AHC2G125DP, 74AHC2G125GD, 74AHCT125BQ, 74AHCT125D, 74AHCT125PW, 74AHCT2G125DC, 74AHCT2G125DP, 74AHCT2G125GD, 74LV125D, 74LV125DB, 74LV125N, 74LV125PW, 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-04 |
| mna228 | Block diagram: 74AHC125BQ, 74AHC125D, 74AHC125PW, 74AHCT125BQ, 74AHCT125D, 74AHCT125PW, 74ALVC125BQ, 74ALVC125D, 74ALVC125PW, 74LVC125ABQ, 74LVC125AD, 74LVC125ADB, 74LVC125APW, 74ABT125BQ, 74ABT125D, 74ABT125DB, 74ABT125N, 74ABT125PW, 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-04 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| lvt125 | lvt125 IBIS model | IBIS model | 2013-04-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| lvt125 | lvt125 IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.