74LVT16543A
3.3 V 16-bit registered transceiver; 3-state
The 74LVT16543A is a 16-bit registered transceiver with 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver.
Data flow in each direction is controlled by intput enable (nEAB and nEBA), latch enable (nLEAB and nLEBA), and output enable (nOEAB and nOEBA) inputs. For A to B data flow, the device operates in the transparent mode when (nEAB) and (nLEAB) are LOW. A subsequent LOW-to-HIGH transition of the nLEAB input latches the data and the outputs no longer change with the inputs. A HIGH on either nEAB or nOEAB causes the outputs to assume a high-impedance OFF-state.
Control of data flow from B to A is similar, but using the nEBA, nLEBA, and nOEBA inputs. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs
Features and benefits
16-bit universal bus interface
3-state buffers
Wide supply voltage range from 2.7 V to 3.6 V
Input and output interface capability to systems at 5 V supply
Overvoltage tolerant inputs to 5.5 V
Direct interface with TTL levels
BiCMOS high speed and output drive
Output capability: +64 mA/-32 mA
Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
Live insertion/extraction permitted
Power-up 3-state
Power-up reset
No bus current loading when output is tied to 5 V bus
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Complies with JEDEC standards
JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT16543ADGG | n.a. | n.a. | TTL | -32/64 | 2.2 | 16 | 150 | medium | -40~85 | 93 | TSSOP56 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT16543ADGG | 74LVT16543ADGG,118 (935203040118) |
Active | LVT16543A |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT16543ADL | 74LVT16543ADL,512 (935182750512) |
Obsolete | LVT16543A |
SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVT16543ADL,518 (935182750518) |
Obsolete | LVT16543A | Not available | ||||
| 74LVT16543ADL,112 (935182750112) |
Obsolete | LVT16543A | Not available | ||||
| 74LVT16543ADL,118 (935182750118) |
Obsolete | LVT16543A | Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT16543ADGG | 74LVT16543ADGG,118 | 74LVT16543ADGG |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT16543ADL | 74LVT16543ADL,512 | 74LVT16543ADL |
|
|
| 74LVT16543ADL | 74LVT16543ADL,518 | 74LVT16543ADL |
|
|
| 74LVT16543ADL | 74LVT16543ADL,112 | 74LVT16543ADL |
|
|
| 74LVT16543ADL | 74LVT16543ADL,118 | 74LVT16543ADL |
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVT16543A | 3.3 V 16-bit registered transceiver; 3-state | Data sheet | 2024-07-08 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| sh00039 | Block diagram: 74ALVT16543DGG, 74ALVT16543DL, 74LVT16543ADGG, 74LVT16543ADL | Block diagram | 2009-11-03 |
| SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
| lvt16543a | lvt16543a IBIS model | IBIS model | 2013-04-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
| SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.