74VHC14; 74VHCT14
Applications
Schmitt triggers are able to transform the slowly changing input signals into sharply defined jitter free output signals. These devices are useful in systems with noisy input signals that have large slew rates and can cause the oscillations or undefined logic levels at outputs. Integration of Schmitt triggers inputs saves the cost and space of using standalone Schmitt triggers on boards.
Schmitt trigger products are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.
Features and benefits
- Prevents multiple switching when driven by slow edges
- Cleans up the noisy signals
- Reshapes the signals in complex layouts
- Suitable for mixed 3.3 V and 5.0 V applications
- Wide voltage supply range
- Input hysteresis
- Open drain output options
- CMOS and TTL variants
- Overvoltage tolerant input options
Applications
- Sine wave to square wave conversion
- Interface between analog and digital environments
- Increase noise immunity in design
- Relaxation oscillators
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74VHC14BQ | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | 106 | 21.9 | 74 | DHVQFN14 |
| 74VHC14D | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | 127 | 21.7 | 66 | SO14 |
| 74VHC14PW | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | 141 | 8.2 | 67.2 | TSSOP14 |
| 74VHCT14BQ | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | 106 | 21.9 | 74 | DHVQFN14 |
| 74VHCT14D | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | 127 | 21.7 | 66 | SO14 |
| 74VHCT14PW | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | 141 | 8.2 | 67.2 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74VHC14BQ | 74VHC14BQ/GX (935693414115) |
Development | VHC14 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74VHC14BQ,115 (935289529115) |
Active | VHC14 | SOT762-1_115 | ||||
| 74VHC14D | 74VHC14D,118 (935289532118) |
Active | 74VHC14D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74VHC14PW | 74VHC14PW/GJ (935693415118) |
Development | VHC14 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74VHC14PW,118 (935289534118) |
Active | VHC14 | SOT402-1_118 | ||||
| 74VHCT14BQ | 74VHCT14BQ,115 (935289531115) |
Active | VHT14 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74VHCT14D | 74VHCT14D,118 (935289533118) |
Active | 74VHCT14D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74VHCT14PW | 74VHCT14PW,118 (935289535118) |
Active | VHCT14 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74VHC14BQ | 74VHC14BQ/GX | 74VHC14BQ |
|
|
| 74VHC14BQ | 74VHC14BQ,115 | 74VHC14BQ |
|
|
| 74VHC14D | 74VHC14D,118 | 74VHC14D |
|
|
| 74VHC14PW | 74VHC14PW/GJ | 74VHC14PW |
|
|
| 74VHC14PW | 74VHC14PW,118 | 74VHC14PW |
|
|
| 74VHCT14BQ | 74VHCT14BQ,115 | 74VHCT14BQ |
|
|
| 74VHCT14D | 74VHCT14D,118 | 74VHCT14D |
|
|
| 74VHCT14PW | 74VHCT14PW,118 | 74VHCT14PW |
|
|
Documentation (18)
| File name | Title | Type | Date |
|---|---|---|---|
| 74VHC_VHCT14 | Hex inverting Schmitt trigger | Data sheet | 2024-04-18 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| 74vhc14 | 74vhc14 IBIS model | IBIS model | 2013-04-08 |
| 74vhct14 | 74vhct14 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| 74vhc14 | 74vhc14 IBIS model | IBIS model | 2013-04-08 |
| 74vhct14 | 74vhct14 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.