BAT754 series
Schottky barrier diodes
Planar Schottky barrier diodes with an integrated guard ring for stress protection, encapsulated in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Features and benefits
Low forward voltage
Low capacitance
AEC-Q101 qualified
Applications
Ultra high-speed switching
Line termination
Voltage clamping
Reverse polarity protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Configuration | VF [max] (mV) | Cd [max] (pF) | @VR (V) | IR [max] (µA) | @VR (V) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BAT754 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 200 | single | 600@IF=100mA | 10 | 1.0 | 2 | 25.0 | N |
| BAT754-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 0.2 | single | single | 2 | 10 | |||
| BAT754A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 0.2 | single | single | 2 | 10 | 600@IF=100mA | 10@VR=1V | 2@VR=25V |
| BAT754C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 200 | common cathode | 600@IF=100mA | 10 | 1.0 | 2 | 25.0 | N |
| BAT754C-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 0.2 | single | single | 2 | 10 | |||
| BAT754L | SOT363-3 | TSSOP6 | 2.1 x 1.25 x 0.95 | 30.0 | 200 | isolated | 750@IF=100mA | 10 | 1.0 | 2 | 25.0 | N |
| BAT754L-Q | SOT363-3 | TSSOP6 | 2.1 x 1.25 x 0.95 | 30.0 | 0.2 | triple | isolated | 2 | 10 | |||
| BAT754S | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 200 | series connected | 600@IF=100mA | 10 | 1.0 | 2 | 25.0 | N |
| BAT754S-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 0.2 | single | single | 2 | 10 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BAT754 | BAT754,215 (934055714215) |
Active | 2K% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BAT754-Q | BAT754‑QR (934669609215) |
Active | 2K% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BAT754A | BAT754A,215 (934055730215) |
Active | 2L% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BAT754C | BAT754C,215 (934055731215) |
Active | 2M% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BAT754C-Q | BAT754C‑QR (934669610215) |
Active | 2M% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BAT754L | BAT754L,115 (934056331115) |
Active | L1% |
TSSOP6 (SOT363-3) |
SOT363-3 | SOT363-3_115 | |
| BAT754L-Q | BAT754L‑QX (934669612115) |
Active | L1% |
TSSOP6 (SOT363-3) |
SOT363-3 | SOT363-3_115 | |
| BAT754S | BAT754S,215 (934055732215) |
Active | 2N% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BAT754S-Q | BAT754S‑QR (934669611215) |
Active | 2N% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BAT754 | BAT754,215 | BAT754 |
|
|
| BAT754-Q | BAT754‑QR | BAT754-Q |
|
|
| BAT754A | BAT754A,215 | BAT754A |
|
|
| BAT754C | BAT754C,215 | BAT754C |
|
|
| BAT754C-Q | BAT754C‑QR | BAT754C-Q |
|
|
| BAT754L | BAT754L,115 | BAT754L |
|
|
| BAT754L-Q | BAT754L‑QX | BAT754L-Q |
|
|
| BAT754S | BAT754S,215 | BAT754S |
|
|
| BAT754S-Q | BAT754S‑QR | BAT754S-Q |
|
|
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mlc357 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S, PMEG2005ET, PMEG3005ET, PMEG4005ET | Block diagram | 2009-11-04 |
| mlc358 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-03 |
| mlc359 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-04 |
| mlc360 | Block diagram: BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-04 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT363-3 | Plastic surface-mounted package; 6 leads | Package information | 2026-03-25 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.