BAV102; BAV103
Single general-purpose switching diodes
Single general-purpose switching diodes, fabricated in planar technology, and encapsulated in small hermetically sealed glass SOD80C Surface-Mounted Device (SMD) packages.
Features and benefits
High switching speed: trr ≤ 50 ns
Low capacitance: Cd ≤ 5 pF
Low leakage current
Small hermetically sealed glass SMD package
Applications
High-speed switching
Voltage clamping
General-purpose switching
Reverse polarity protection
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BAV102 | BAV102,115 (933699350115) |
Discontinued / End-of-life |
LLDS; MiniMelf (SOD80C) |
SOD80C |
WAVE_BG-BD-1
|
SOD80C_115 | |
| BAV102,135 (933699350135) |
Withdrawn / End-of-life | SOD80C_135 | |||||
| BAV103 | BAV103/R,135 (934062228135) |
Obsolete |
LLDS; MiniMelf (SOD80C) |
SOD80C |
WAVE_BG-BD-1
|
SOD80C_135 | |
| BAV103/R,115 (934062228115) |
Obsolete | SOD80C_115 | |||||
| BAV103/N,135 (934059242135) |
Obsolete | SOD80C_135 | |||||
| BAV103/N,115 (934059242115) |
Obsolete | SOD80C_115 | |||||
| BAV103/G,115 (934059096115) |
Obsolete | SOD80C_115 | |||||
| BAV103,115 (933699360115) |
Discontinued / End-of-life | SOD80C_115 | |||||
| BAV103,135 (933699360135) |
Obsolete | SOD80C_135 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BAV102 | BAV102,115 | BAV102 |
|
|
| BAV102 | BAV102,135 | BAV102 |
|
|
| BAV103 | BAV103/R,135 | BAV103 |
|
|
| BAV103 | BAV103/R,115 | BAV103 |
|
|
| BAV103 | BAV103/N,135 | BAV103 |
|
|
| BAV103 | BAV103/N,115 | BAV103 |
|
|
| BAV103 | BAV103/G,115 | BAV103 |
|
|
| BAV103 | BAV103,115 | BAV103 |
|
|
| BAV103 | BAV103,135 | BAV103 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BAV102_BAV103 | Single general-purpose switching diodes | Data sheet | 2018-08-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 006aab040 | Block diagram: BAS21J, BAS32L, BAV102, BAV103 | Block diagram | 2009-11-04 |
| sod080c_sv | Simplified outline: SOD080C | Block diagram | 2009-11-03 |
| SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD80C | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | Package information | 2024-05-29 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.