BC51PA series
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BC51-10PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -45.0 | -1000 | 63.0 | 160.0 | 150 | N |
| BC51-16PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -45.0 | -1000 | 100.0 | 250.0 | 150 | N |
| BC51PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420 | -45.0 | -1000 | 63.0 | 250.0 | 150 | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC51-10PA | BC51‑10PA,115 (934065815115) |
Active | BQ |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_115 | |
| BC51-16PA | BC51‑16PA,115 (934065816115) |
Active | BR |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_115 | |
| BC51PA | BC51PA,115 (934065814115) |
Active | BP |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_115 |
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| BC51PA_SER | 45 V, 1 A PNP medium power transistors | Data sheet | 2025-09-30 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.