BC54xPAS-Q series
45 V, 1 A NPN medium power transistors
NPN medium power transistor series encapsulated in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with medium power capability and visible and solderable side pads.
Features and benefits
High collector current capability IC and ICM
Reduced Printed-Circuit Board (PCB) area requirements
Exposed heat sink for excellent thermal and electrical conductivity
Two current gain selections
Leadless very small SMD plastic package with medium power capability
Suitable for Automatic Optical Inspection (AOI) of solder joint
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Linear voltage regulators
Battery driven devices
MOSFET drivers
High-side switches
Power management
Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC54-10PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | NPN | 420 | 45 | 1000 | 63 | 160 | 150 | 100 | Y |
| BC54-16PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | NPN | 420 | 45 | 1000 | 100 | 250 | 150 | 100 | Y |
| BC54PAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | NPN | 420 | 45 | 1000 | 63 | 250 | 150 | 100 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC54-10PAS-Q | BC54‑10PAS‑QX (934666117115) |
Active | CE |
DFN2020D‑3 (SOT1061D) |
SOT1061D | SOT1061D_115 | |
| BC54-16PAS-Q | BC54‑16PAS‑QX (934666118115) |
Active | CF |
DFN2020D‑3 (SOT1061D) |
SOT1061D | SOT1061D_115 | |
| BC54PAS-Q | BC54PAS‑QX (934664894115) |
Active | CD |
DFN2020D‑3 (SOT1061D) |
SOT1061D | SOT1061D_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC54-10PAS-Q | BC54‑10PAS‑QX | BC54-10PAS-Q |
|
|
| BC54-16PAS-Q | BC54‑16PAS‑QX | BC54-16PAS-Q |
|
|
| BC54PAS-Q | BC54PAS‑QX | BC54PAS-Q |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| BC54XPAS-Q_SER | 45 V, 1 A NPN medium power transistors | Data sheet | 2023-04-27 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020D-3_SOT1061D_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.