BC807W-Q series
45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistors in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | ||
|---|---|---|---|---|
Nexperia | JEDEC | JEITA | ||
BC807W-Q | SOT323 | - | SC-70 | BC817W-Q |
BC807-16W-Q | BC817-16W-Q | |||
BC807-25W-Q | BC817-25W-Q | |||
BC807-40W-Q | BC817-40W-Q | |||
Features and benefits
High current
Three current gain selections
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | TJ [max] (°C) |
|---|---|---|---|---|
| BC807-16W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
| BC807-25W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
| BC807-40W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
| BC807W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC807-16W-Q | BC807‑16W‑QX (934663662115) |
Active | 5A% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC807‑16W‑QF (934663662135) |
Active | 5A% | SOT323_135 | ||||
| BC807-25W-Q | BC807‑25W‑QF (934663660135) |
Active | 5B% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC807‑25W‑QX (934663660115) |
Active | 5B% | SOT323_115 | ||||
| BC807-40W-Q | BC807‑40W‑QF (934663659135) |
Active | 5C% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC807‑40W‑QX (934663659115) |
Active | 5C% | SOT323_115 | ||||
| BC807W-Q | BC807W‑QF (934663661135) |
Active | 5D% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC807W‑QX (934663661115) |
Active | 5D% | SOT323_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC807-16W-Q | BC807‑16W‑QX | BC807-16W-Q |
|
|
| BC807-16W-Q | BC807‑16W‑QF | BC807-16W-Q |
|
|
| BC807-25W-Q | BC807‑25W‑QF | BC807-25W-Q |
|
|
| BC807-25W-Q | BC807‑25W‑QX | BC807-25W-Q |
|
|
| BC807-40W-Q | BC807‑40W‑QF | BC807-40W-Q |
|
|
| BC807-40W-Q | BC807‑40W‑QX | BC807-40W-Q |
|
|
| BC807W-Q | BC807W‑QF | BC807W-Q |
|
|
| BC807W-Q | BC807W‑QX | BC807W-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC807W-Q_SER | 45 V, 500 mA PNP general-purpose transistor | Data sheet | 2024-03-15 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.