BC817-Q series
45 V, 500 mA NPN general-purpose transistors
NPN general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number | Package | PNP complement | ||
|---|---|---|---|---|
Nexperia | JEDEC | JEITA | ||
BC817-Q | SOT23 | TO-236AB | - | BC807-Q |
BC817-16-Q | BC807-16-Q | |||
BC817-25-Q | BC807-25-Q | |||
BC817-40-Q | BC807-40-Q | |||
Features and benefits
High current
Three current gain selections
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BC817-16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 100.0 | 250.0 | 150 | Y |
| BC817-25-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 160.0 | 400.0 | 150 | Y |
| BC817-40-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 250.0 | 600.0 | 150 | Y |
| BC817-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 100.0 | 600.0 | 150 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC817-16-Q | BC817‑16‑QR (934663664215) |
Active | 6A% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC817‑16‑QVL (934663664235) |
Active | 6A% | SOT23_235 | ||||
| BC817-25-Q | BC817‑25‑QVL (934663634235) |
Active | 6B% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BC817‑25‑QR (934663634215) |
Active | 6B% | SOT23_215 | ||||
| BC817-40-Q | BC817‑40‑QVL (934663619235) |
Active | 6C% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BC817‑40‑QR (934663619215) |
Active | 6C% | SOT23_215 | ||||
| BC817-Q | BC817‑QVL (934663663235) |
Active | 6D% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BC817‑QR (934663663215) |
Active | 6D% | SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC817-16-Q | BC817‑16‑QR | BC817-16-Q |
|
|
| BC817-16-Q | BC817‑16‑QVL | BC817-16-Q |
|
|
| BC817-25-Q | BC817‑25‑QVL | BC817-25-Q |
|
|
| BC817-25-Q | BC817‑25‑QR | BC817-25-Q |
|
|
| BC817-40-Q | BC817‑40‑QVL | BC817-40-Q |
|
|
| BC817-40-Q | BC817‑40‑QR | BC817-40-Q |
|
|
| BC817-Q | BC817‑QVL | BC817-Q |
|
|
| BC817-Q | BC817‑QR | BC817-Q |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BC817-Q_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2021-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| BC817-Q_Nexperia_Product_Reliability | BC817-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.