BC817 series
45 V, 500 mA NPN general-purpose transistors
NPN general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number | Package | PNP complement | ||
|---|---|---|---|---|
Nexperia | JEDEC | JEITA | ||
BC817 | SOT23 | TO-236AB | - | BC807 |
BC817-16 | BC807-16 | |||
BC817-25 | BC807-25 | |||
BC817-40 | BC807-40 | |||
Features and benefits
High current
Three current gain selections
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) |
|---|---|---|---|---|---|---|---|---|---|---|
| BC817 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 100.0 | 600.0 | 150 |
| BC817-16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 100.0 | 250.0 | 150 |
| BC817-25 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 160.0 | 400.0 | 150 |
| BC817-40 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 45.0 | 500.0 | 250.0 | 600.0 | 150 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC817 | BC817,215 (933589520215) |
Active | 6D% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC817,235 (933589520235) |
Active | 6D% | SOT23_235 | ||||
| BC817-16 | BC817‑16,215 (933628620215) |
Active | 6A% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC817‑16,235 (933628620235) |
Active | 6A% | SOT23_235 | ||||
| BC817-25 | BC817‑25,215 (933628630215) |
Active | 6B% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC817‑25,235 (933628630235) |
Active | 6B% | SOT23_235 | ||||
| BC817-40 | BC817‑40,215 (933628640215) |
Active | 6C% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC817‑40,235 (933628640235) |
Active | 6C% | SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC817 | BC817,215 | BC817 |
|
|
| BC817 | BC817,235 | BC817 |
|
|
| BC817-16 | BC817‑16,215 | BC817-16 |
|
|
| BC817-16 | BC817‑16,235 | BC817-16 |
|
|
| BC817-25 | BC817‑25,215 | BC817-25 |
|
|
| BC817-25 | BC817‑25,235 | BC817-25 |
|
|
| BC817-40 | BC817‑40,215 | BC817-40 |
|
|
| BC817-40 | BC817‑40,235 | BC817-40 |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC817_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.