
BC817W-Q series
45 V, 500 mA NPN general-purpose transistors
NPN general-purpose transistor in a very small SOT323 (SC70) Surface-Mounted Device (SMD) plastic package.
Type number | Package | PNP complement | ||
---|---|---|---|---|
Nexperia | JEDEC | JEITA | ||
BC817W-Q | SOT323 | - | SC-70 | BC807W-Q |
BC817-16W-Q | BC807-16W-Q | |||
BC817-25W-Q | BC807-25W-Q | |||
BC817-40W-Q | BC807-40W-Q |
Features and benefits
High current
Three current gain selections
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | TJ [max] (°C) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
BC817-16W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | |||||||
BC817-25W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | |||||||
BC817-40W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | |||||||
BC817W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200.0 | 45.0 | 500.0 | 100.0 | 600.0 | 150 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC817-16W-Q | BC817-16W-QF (934663666135) |
Active | 6A% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC817-16W-QX (934663666115) |
Active | 6A% | SOT323_115 | ||||
BC817-25W-Q | BC817-25W-QX (934663665115) |
Active | 6B% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC817-25W-QF (934663665135) |
Active | 6B% | SOT323_135 | ||||
BC817-40W-Q | BC817-40W-QF (934663622135) |
Active | 6C% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC817-40W-QX (934663622115) |
Active | 6C% | SOT323_115 | ||||
BC817W-Q | BC817W-QX (934663667115) |
Active | 6D% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC817W-QF (934663667135) |
Active | 6D% | SOT323_135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC817-16W-Q | BC817-16W-QF | BC817-16W-Q |
|
![]() |
BC817-16W-Q | BC817-16W-QX | BC817-16W-Q |
|
![]() |
BC817-25W-Q | BC817-25W-QX | BC817-25W-Q |
|
![]() |
BC817-25W-Q | BC817-25W-QF | BC817-25W-Q |
|
![]() |
BC817-40W-Q | BC817-40W-QF | BC817-40W-Q |
|
![]() |
BC817-40W-Q | BC817-40W-QX | BC817-40W-Q |
|
![]() |
BC817W-Q | BC817W-QX | BC817W-Q |
|
![]() |
BC817W-Q | BC817W-QF | BC817W-Q |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BC817W-Q_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2024-03-15 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.