BC847x-Q series
45 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Type number1 | Package | PNP complement | |
|---|---|---|---|
Nexperia | JEDEC | ||
BC847-Q | SOT23 | TO-236AB | BC857-Q |
BC847A-Q | BC857A-Q | ||
BC847B-Q | BC857B-Q | ||
BC847C-Q | BC857C-Q | ||
Features and benefits
General-purpose transistors
SMD plastic packages
Three different gain selections
- Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847-Q | BC847‑QR (934663677215) |
Active | 1H% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC847‑QVL (934663677235) |
Active | 1H% | SOT23_235 | ||||
| BC847A-Q | BC847A‑QVL (934663678235) |
Active | 1E% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BC847A‑QR (934663678215) |
Active | 1E% | SOT23_215 | ||||
| BC847B-Q | BC847B‑QVL (934663672235) |
Active | 1F% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BC847B‑QR (934663672215) |
Active | 1F% | SOT23_215 | ||||
| BC847C-Q | BC847C‑QR (934663633215) |
Active | 1G% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC847C‑QVL (934663633235) |
Active | 1G% | SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC847-Q | BC847‑QR | BC847-Q |
|
|
| BC847-Q | BC847‑QVL | BC847-Q |
|
|
| BC847A-Q | BC847A‑QVL | BC847A-Q |
|
|
| BC847A-Q | BC847A‑QR | BC847A-Q |
|
|
| BC847B-Q | BC847B‑QVL | BC847B-Q |
|
|
| BC847B-Q | BC847B‑QR | BC847B-Q |
|
|
| BC847C-Q | BC847C‑QR | BC847C-Q |
|
|
| BC847C-Q | BC847C‑QVL | BC847C-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847X-Q_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2021-06-24 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.