BC847xM series
45 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a ultra small SOT883 (SC-101) Surface-Mounted Device (SMD) plastic package.
Type number1 | Package | PNP complement | |
|---|---|---|---|
Nexperia | JEITA | ||
BC847AM | SOT883 | SC-101 | BC857AM |
BC847BM | BC857BM | ||
BC847CM | BC857CM | ||
Features and benefits
General-purpose transistors
SMD plastic packages
Three different gain selections
AEC-Q101 qualified
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC847AM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | NPN | 250 | 45.0 | 100 | 110.0 | 220.0 | 150 | 100 | Y |
| BC847BM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | NPN | 250 | 45.0 | 100 | 200.0 | 450.0 | 150 | 100 | Y |
| BC847CM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | NPN | 250 | 45.0 | 100 | 420.0 | 800.0 | 150 | 100 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847AM | BC847AM,315 (934057149315) |
Active | D4 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| BC847BM | BC847BM,315 (934057150315) |
Active | D5 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| BC847CM | BC847CM,315 (934057151315) |
Active | D6 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 |
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847XM_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.