BC847XQA series
45 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and soldarable side pads.
Type Number | Package | PNP complement | ||
|---|---|---|---|---|
Nexperia | JEITA | JEDEC | ||
BC847AQA | DFN1010D-3 (SOT1215) | - | - | BC857AQA |
BC847BQA | BC857BQA | |||
BC847CQA | BC857CQA | |||
Features and benefits
General-purpose transistors
Three current gain selections
Low package height of 0.37 mm
Suitable for Automatic Optical Inspection (AOI) of solder joint
AEC-Q101 qualified
Applications
General-purpose switching and amplification
Mobile applications
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC847AQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 280.0 | 45.0 | 100.0 | 110.0 | 220.0 | 150 | 100.0 | Y |
| BC847BQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 280.0 | 45.0 | 100.0 | 200.0 | 450.0 | 150 | 100.0 | Y |
| BC847CQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 280.0 | 45.0 | 100.0 | 420.0 | 800.0 | 150 | 100.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847AQA | BC847AQAZ (934069066147) |
Active | 00 10 01 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| BC847BQA | BC847BQAZ (934069067147) |
Active | 00 10 11 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| BC847CQA | BC847CQAZ (934069068147) |
Active | 00 11 01 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 |
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847XQA_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2017-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.