BC847xW series
45 V, 100 mA NPN general-purpose transistors
NPN general-purpose transistors in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Type number1 | Package | PNP complement | |
|---|---|---|---|
Nexperia | JEITA | ||
BC847W | SOT323 | SC-70 | BC857W |
BC847AW | BC857AW | ||
BC847BW | BC857BW | ||
BC847CW | BC857CW | ||
Features and benefits
General-purpose transistors
SMD plastic packages
Three different gain selections
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC847AW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45.0 | 100 | 110.0 | 220.0 | 150 | 100 | N |
| BC847BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45.0 | 100 | 200.0 | 450.0 | 150 | 100 | N |
| BC847CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45.0 | 100 | 420.0 | 800.0 | 150 | 100 | N |
| BC847W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 200 | 45.0 | 100 | 110.0 | 800.0 | 150 | 100 | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847AW | BC847AW,115 (934021760115) |
Active | 1E% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC847AW,135 (934021760135) |
Active | 1E% | SOT323_135 | ||||
| BC847BW | BC847BW,115 (934021770115) |
Active | 1F% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC847BW,135 (934021770135) |
Active | 1F% | SOT323_135 | ||||
| BC847CW | BC847CW,115 (934021780115) |
Active | 1G% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC847CW,135 (934021780135) |
Active | 1G% | SOT323_135 | ||||
| BC847W | BC847W,115 (934021720115) |
Active | 1H% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC847W,135 (934021720135) |
Active | 1H% | SOT323_135 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC847AW | BC847AW,115 | BC847AW |
|
|
| BC847AW | BC847AW,135 | BC847AW |
|
|
| BC847BW | BC847BW,115 | BC847BW |
|
|
| BC847BW | BC847BW,135 | BC847BW |
|
|
| BC847CW | BC847CW,115 | BC847CW |
|
|
| BC847CW | BC847CW,135 | BC847CW |
|
|
| BC847W | BC847W,115 | BC847W |
|
|
| BC847W | BC847W,135 | BC847W |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847XW_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.