BCV63; BCV63B
NPN general-purpose double transistors
NPN general-purpose double transistors in a small SOT143B Surface-Mounted
Device (SMD) plastic package.
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 30 and 6 V).
AEC-Q101 qualified
Small SMD plastic package
Applications
General purpose switching and amplification
For use in Schmitt-trigger applications.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | VCEO [max] (V) | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | hFE [max] | VCEsat [typ] (mV) | Ptot [max] (W) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BCV63 | SOT143B | SOT143B | 2.9 x 1.3 x 1 | NPN | 6.0 | 30.0 | 0.1 | 110.0 | 880.0 | 800.0 | 250.0 | 0.25 |
| BCV63B | SOT143B | SOT143B | 2.9 x 1.3 x 1 | NPN | 6.0 | 30.0 | 0.1 | 200.0 | 450.0 | 250.0 | 0.25 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCV63 | BCV63,215 (933831480215) |
Active | %D5 |
(SOT143B) |
SOT143B |
WAVE_BG-BD-1
|
SOT143B_215 |
| BCV63B | BCV63B,215 (933835230215) |
Active | %D6 |
(SOT143B) |
SOT143B |
WAVE_BG-BD-1
|
SOT143B_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCV63 | BCV63,215 | BCV63 |
|
|
| BCV63B | BCV63B,215 | BCV63B |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BCV63_63B | NPN general-purpose double transistors | Data sheet | 2018-08-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT143B_mk | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT143B | 3D model for products with SOT143B package | Design support | 2022-11-04 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.