BCW29; BCW30
PNP general purpose transistors
PNP transistor in a SOT23 plastic package.
NPN complements: BCW71 and BCW72.
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 45 V).
AEC-Q101 qualified
Applications
General purpose switching and amplification.
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCW29 | BCW29,215 (933082731215) |
Active | C1% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BCW30 | BCW30,215 (933082741215) |
Active | C2% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCW29 | BCW29,235 (933082731235) |
Discontinued / End-of-life | C1% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BCW30 | BCW30,235 (933082741235) |
Discontinued / End-of-life | C2% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCW29 | BCW29,215 | BCW29 |
|
|
| BCW30 | BCW30,215 | BCW30 |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCW29 | BCW29,235 | BCW29 |
|
|
| BCW30 | BCW30,235 | BCW30 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BCW29_BCW30 | PNP general purpose transistors | Data sheet | 2025-04-14 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.