BCW60 series
NPN general purpose transistors
NPN transistor in a SOT23 plastic package.
PNP complements: BCW61 series.
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 32 V).
AEC-Q101 qualified
Applications
General purpose switching and amplification.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BCW60B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 32.0 | 100 | 180.0 | 310.0 | 150 | 100 | Y |
| BCW60C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 32.0 | 100 | 250.0 | 460.0 | 150 | 100 | Y |
| BCW60D | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 32.0 | 100 | 380.0 | 630.0 | 150 | 100 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCW60B | BCW60B,215 (933324090215) |
Active | AB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BCW60C | BCW60C,215 (933324100215) |
Active | AC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BCW60C,235 (933324100235) |
Active | AC% | SOT23_235 | ||||
| BCW60D | BCW60D,215 (933324110215) |
Active | AD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BCW60D,235 (933324110235) |
Active | AD% | SOT23_235 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCW60B | BCW60B,235 (933324090235) |
Discontinued / End-of-life | AB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCW60B | BCW60B,215 | BCW60B |
|
|
| BCW60C | BCW60C,215 | BCW60C |
|
|
| BCW60C | BCW60C,235 | BCW60C |
|
|
| BCW60D | BCW60D,215 | BCW60D |
|
|
| BCW60D | BCW60D,235 | BCW60D |
|
|
All type numbers in the table below are discontinued.
Quality and reliability disclaimerDocumentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BCW60 | NPN general purpose transistors | Data sheet | 1999-04-21 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.