BCW68 series
45 V, 800 mA PNP general-purpose transistor
PNP general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
NPN complements: BCW66F/G/H.
Features and benefits
High current
AEC-Q101 qualified
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BCW68F | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -45.0 | -800.0 | 100.0 | 250.0 | 150 | 80.0 |
| BCW68G | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -45.0 | -800.0 | 160.0 | 400.0 | 150 | 80.0 |
| BCW68H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -45.0 | -800.0 | 250.0 | 600.0 | 150 | 80.0 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCW68F | BCW68FZ (934070944185) |
Samples available / Development | ET% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_185 |
| BCW68FR (934070944215) |
Active | ET% | SOT23_215 | ||||
| BCW68G | BCW68GZ (934070945185) |
Samples available / Development | EU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_185 |
| BCW68GR (934070945215) |
Active | EU% | SOT23_215 | ||||
| BCW68H | BCW68HVL (934070946235) |
Active | EV% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BCW68HR (934070946215) |
Active | EV% | SOT23_215 | ||||
| BCW68HZ (934070946185) |
Samples available / Development | EV% | SOT23_185 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCW68F | BCW68FVL (934070944235) |
Discontinued / End-of-life | ET% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BCW68G | BCW68GVL (934070945235) |
Discontinued / End-of-life | EU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCW68F | BCW68FZ | BCW68F |
|
|
| BCW68F | BCW68FR | BCW68F |
|
|
| BCW68G | BCW68GZ | BCW68G |
|
|
| BCW68G | BCW68GR | BCW68G |
|
|
| BCW68H | BCW68HVL | BCW68H |
|
|
| BCW68H | BCW68HR | BCW68H |
|
|
| BCW68H | BCW68HZ | BCW68H |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCW68F | BCW68FVL | BCW68F |
|
|
| BCW68G | BCW68GVL | BCW68G |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BCW68X_SER | 45 V, 800 mA PNP general-purpose transistors | Data sheet | 2017-04-21 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.