BCX51-Q Series
45 V, 1 A PNP medium power transistors
PNP medium power transistors in a SOT89 (SC-62) flat lead Surface-Mounted Device (SMD) plastic package.
Features and benefits
High current
Three current gain selections
High power dissipation capability
Exposed heatsink for excellent thermal and electrical conductivity
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Linear voltage regulators
High-side switches
Battery-driven devices
Power management
MOSFET drivers
Amplifiers
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|
| BCX51-10-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500 | -45.0 | -1000 | 63.0 | 160.0 | Y |
| BCX51-16-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500 | -45.0 | -1000 | 100.0 | 250.0 | Y |
| BCX51-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | PNP | 500 | -45.0 | -1000 | 100.0 | 250.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCX51-10-Q | BCX51‑10‑QF (934666366135) |
Active | AC |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_135 |
| BCX51‑10‑QX (934666366115) |
Active | AC | SOT89_115 | ||||
| BCX51-16-Q | BCX51‑16‑QF (934666367135) |
Active | AD |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_135 |
| BCX51‑16‑QX (934666367115) |
Active | AD | SOT89_115 | ||||
| BCX51-Q | BCX51‑QX (934666361115) |
Active | AA |
(SOT89) |
SOT89 |
WAVE_BG-BD-1
|
SOT89_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCX51-10-Q | BCX51‑10‑QF | BCX51-10-Q |
|
|
| BCX51-10-Q | BCX51‑10‑QX | BCX51-10-Q |
|
|
| BCX51-16-Q | BCX51‑16‑QF | BCX51-16-Q |
|
|
| BCX51-16-Q | BCX51‑16‑QX | BCX51-16-Q |
|
|
| BCX51-Q | BCX51‑QX | BCX51-Q |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BCX51-Q_SER | 45 V, 1 A PNP medium power transistors | Data sheet | 2023-10-16 |
| PBSS4021NX | 20 V, 7 A NPN low VCEsat transistor | Data sheet | 2026-07-03 |
| PBSS4041NX | 60 V, 6.2 A NPN low VCEsat transistor | Data sheet | 2025-01-16 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT89_mk | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2024-11-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT89 | 3D model for products with SOT89 package | Design support | 2018-12-05 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.