BSP41; BSP43
Applications
NPN medium power transistor in a SOT223 plastic package.
PNP complements: BSP31; BSP32 and BSP33.
Features and benefits
- High current (max. 1 A)
- Low voltage (max. 80 V).
Applications
- Telephony and general industrial applications
- Thick and thin-film circuits.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BSP41 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 1300.0 | 60.0 | 1000.0 | 100.0 | 300.0 | 150 | 100.0 | Y |
| BSP43 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 1300.0 | 80.0 | 1000.0 | 100.0 | 300.0 | 150 | 100.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BSP41 | BSP41,115 (933982010115) |
Active | BSP41 |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
| BSP43 | BSP43,115 (933982030115) |
Active | BSP43 |
SC‑73 (SOT223) |
SOT223 |
WAVE_BG-BD-1
|
SOT223_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BSP41 | BSP41,115 | BSP41 |
|
|
| BSP43 | BSP43,115 | BSP43 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BSP41_43 | NPN medium power transistors | Data sheet | 2025-04-08 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.