BZA800AVL series
Quadruple low capacitance ESD suppressor
Monolithic transient voltage suppressor diode in a five lead SOT665 package for 4-bit wide ESD transient suppression.
Features and benefits
- Low diode capacitance
- Low leakage current
- SOT665 surface mount package
- Common anode configuration.
Applications
- Communication systems
- Computers and peripherals
- Audio and video equipment.
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| BZA856AVL | TSSOP5 | 4 | Unidirectional | 3.3 | 22 | 15 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZA856AVL | BZA856AVL,115 (934057488115) |
Active | R3% |
TSSOP5 (SOT353) |
SOT353 |
WAVE_BG-BD-1
|
SOT353_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZA862AVL | BZA862AVL,115 (934057259115) |
Obsolete |
TSSOP5 (SOT353) |
SOT353 |
WAVE_BG-BD-1
|
SOT353_115 | |
| BZA868AVL | BZA868AVL,115 (934057258115) |
Obsolete |
TSSOP5 (SOT353) |
SOT353 |
WAVE_BG-BD-1
|
SOT353_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZA856AVL | BZA856AVL,115 | BZA856AVL |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZA862AVL | BZA862AVL,115 | BZA862AVL |
|
|
| BZA868AVL | BZA868AVL,115 | BZA868AVL |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BZA800AVL_SERIES | Quadruple low capacitance ESD suppressor | Data sheet | 2026-01-19 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mgt580 | Block diagram: BZA820A, BZA856A, BZA856AL, BZA856AVL, BZA862A, BZA862AL, BZA862AVL, BZA868A, BZA868AL, BZA868AVL | Block diagram | 2009-11-04 |
| SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP5_SOT353_mk | plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
| MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT353 | 3D model for products with SOT353 package | Design support | 2019-01-18 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.