BZB84-Q series
Dual voltage regulator diodes
General-purpose Zener diodes in a SOT23 small Surface-Mounted Device (SMD) plastic package.
Features and benefits
Non-repetitive peak reverse power dissipation: ≤ 40 W
Total power dissipation: ≤ 300 mW
Two tolerance series: B = ±2 % and C = approximately ±5 %
Working voltage range: nominal 2.4 V to 75 V (E24 range)
Small plastic package suitable for surface-mounted design
Dual common anode configuration
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZB84-B10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 0.02 | 10.2 | 200 | 9.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-B11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 0.02 | 11.2 | 200 | 10.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-B12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 0.02 | 12.2 | 200 | 11.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-B13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 0.02 | 13.3 | 200 | 12.7 | 300 | 40 | 150 | dual c.a. |
| BZB84-B15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 0.02 | 15.3 | 200 | 14.7 | 300 | 40 | 150 | dual c.a. |
| BZB84-B16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 0.02 | 16.3 | 200 | 15.7 | 300 | 40 | 150 | dual c.a. |
| BZB84-B18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 0.02 | 18.4 | 200 | 17.6 | 300 | 40 | 150 | dual c.a. |
| BZB84-B20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 0.02 | 20.4 | 200 | 19.6 | 300 | 40 | 150 | dual c.a. |
| BZB84-B22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 0.02 | 22.4 | 200 | 21.6 | 300 | 40 | 150 | dual c.a. |
| BZB84-B24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 0.02 | 24.5 | 200 | 23.5 | 300 | 40 | 150 | dual c.a. |
| BZB84-B27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 0.02 | 27.5 | 200 | 26.5 | 300 | 40 | 150 | dual c.a. |
| BZB84-B2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 0.02 | 2.45 | 200 | 2.35 | 300 | 40 | 150 | dual c.a. |
| BZB84-B2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 0.02 | 2.75 | 200 | 2.65 | 300 | 40 | 150 | dual c.a. |
| BZB84-B30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 0.02 | 30.6 | 200 | 29.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-B33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 0.02 | 33.7 | 200 | 32.3 | 300 | 40 | 150 | dual c.a. |
| BZB84-B36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 0.02 | 36.7 | 200 | 35.3 | 300 | 40 | 150 | dual c.a. |
| BZB84-B39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 0.02 | 39.8 | 200 | 38.2 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 0.02 | 3.06 | 200 | 2.94 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 0.02 | 3.37 | 200 | 3.23 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 0.02 | 3.67 | 200 | 3.53 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 0.02 | 3.98 | 200 | 3.82 | 300 | 40 | 150 | dual c.a. |
| BZB84-B43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 0.02 | 43.9 | 200 | 42.1 | 300 | 40 | 150 | dual c.a. |
| BZB84-B47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 0.02 | 47.9 | 200 | 46.1 | 300 | 40 | 150 | dual c.a. |
| BZB84-B4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 0.02 | 4.39 | 200 | 4.21 | 300 | 40 | 150 | dual c.a. |
| BZB84-B4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 0.02 | 4.79 | 200 | 4.61 | 300 | 40 | 150 | dual c.a. |
| BZB84-B51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 0.02 | 52 | 200 | 50 | 300 | 40 | 150 | dual c.a. |
| BZB84-B56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | 0.02 | 57.1 | 200 | 54.9 | 300 | 40 | 150 | dual c.a. |
| BZB84-B5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 0.02 | 5.2 | 200 | 5 | 300 | 40 | 150 | dual c.a. |
| BZB84-B5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 0.02 | 5.71 | 200 | 5.49 | 300 | 40 | 150 | dual c.a. |
| BZB84-B62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | 0.02 | 63.2 | 200 | 60.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-B68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | 0.02 | 69.4 | 200 | 66.6 | 300 | 40 | 150 | dual c.a. |
| BZB84-B6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 0.02 | 6.32 | 200 | 6.08 | 300 | 40 | 150 | dual c.a. |
| BZB84-B6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 0.02 | 6.94 | 200 | 6.66 | 300 | 40 | 150 | dual c.a. |
| BZB84-B75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | 0.02 | 76.5 | 200 | 73.5 | 300 | 40 | 150 | dual c.a. |
| BZB84-B7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 0.02 | 7.65 | 200 | 7.35 | 300 | 40 | 150 | dual c.a. |
| BZB84-B8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 0.02 | 8.36 | 200 | 8.04 | 300 | 40 | 150 | dual c.a. |
| BZB84-B9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 0.02 | 9.28 | 200 | 8.92 | 300 | 40 | 150 | dual c.a. |
| BZB84-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | appr. 5% | 10.6 | 200 | 9.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | appr. 5% | 11.6 | 200 | 10.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | appr. 5% | 12.7 | 200 | 11.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | appr. 5% | 14.1 | 200 | 12.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | appr. 5% | 15.6 | 200 | 13.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | appr. 5% | 17.1 | 200 | 15.3 | 300 | 40 | 150 | dual c.a. |
| BZB84-C18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | appr. 5% | 19.1 | 200 | 16.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | appr. 5% | 21.2 | 200 | 18.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | appr. 5% | 23.3 | 200 | 20.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | appr. 5% | 25.6 | 200 | 22.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | appr. 5% | 28.9 | 200 | 25.1 | 300 | 40 | 150 | dual c.a. |
| BZB84-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | appr. 5% | 2.6 | 200 | 2.2 | 300 | 40 | 150 | dual c.a. |
| BZB84-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | appr. 5% | 2.9 | 200 | 2.5 | 300 | 40 | 150 | dual c.a. |
| BZB84-C30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | appr. 5% | 32 | 200 | 28 | 300 | 40 | 150 | dual c.a. |
| BZB84-C33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | appr. 5% | 35 | 200 | 31 | 300 | 40 | 150 | dual c.a. |
| BZB84-C36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | appr. 5% | 38 | 200 | 34 | 300 | 40 | 150 | dual c.a. |
| BZB84-C39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | appr. 5% | 41 | 200 | 37 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | appr. 5% | 3.2 | 200 | 2.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | appr. 5% | 3.5 | 200 | 3.1 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | appr. 5% | 3.8 | 200 | 3.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | appr. 5% | 4.1 | 200 | 3.7 | 300 | 40 | 150 | dual c.a. |
| BZB84-C43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | appr. 5% | 46 | 200 | 40 | 300 | 40 | 150 | dual c.a. |
| BZB84-C47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | appr. 5% | 50 | 200 | 44 | 300 | 40 | 150 | dual c.a. |
| BZB84-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | appr. 5% | 4.6 | 200 | 4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | appr. 5% | 5 | 200 | 4.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | appr. 5% | 54 | 200 | 48 | 300 | 40 | 150 | dual c.a. |
| BZB84-C56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | appr. 5% | 60 | 200 | 52 | 300 | 40 | 150 | dual c.a. |
| BZB84-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | appr. 5% | 5.4 | 200 | 4.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | appr. 5% | 6 | 200 | 5.2 | 300 | 40 | 150 | dual c.a. |
| BZB84-C62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | appr. 5% | 66 | 200 | 58 | 300 | 40 | 150 | dual c.a. |
| BZB84-C68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | appr. 5% | 72 | 200 | 64 | 300 | 40 | 150 | dual c.a. |
| BZB84-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | appr. 5% | 6.6 | 200 | 5.8 | 300 | 40 | 150 | dual c.a. |
| BZB84-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | appr. 5% | 7.2 | 200 | 6.4 | 300 | 40 | 150 | dual c.a. |
| BZB84-C75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | appr. 5% | 79 | 200 | 70 | 300 | 40 | 150 | dual c.a. |
| BZB84-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | appr. 5% | 7.9 | 200 | 7 | 300 | 40 | 150 | dual c.a. |
| BZB84-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | appr. 5% | 8.7 | 200 | 7.7 | 300 | 40 | 150 | dual c.a. |
| BZB84-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | appr. 5% | 9.6 | 200 | 8.5 | 300 | 40 | 150 | dual c.a. |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZB84-B10-Q | BZB84‑B10‑QR (934668032215) |
Active | VS% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B11-Q | BZB84‑B11‑QR (934668033215) |
Active | VT% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B12-Q | BZB84‑B12‑QR (934666358215) |
Active | VU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B13-Q | BZB84‑B13‑QR (934668034215) |
Active | VV% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B15-Q | BZB84‑B15‑QR (934668035215) |
Active | VW% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B16-Q | BZB84‑B16‑QR (934668002215) |
Active | PT% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B18-Q | BZB84‑B18‑QR (934668003215) |
Active | PU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B20-Q | BZB84‑B20‑QR (934668029215) |
Active | RP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B22-Q | BZB84‑B22‑QR (934668004215) |
Active | PV% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B24-Q | BZB84‑B24‑QR (934668005215) |
Active | PW% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B27-Q | BZB84‑B27‑QR (934668017215) |
Active | PX% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B2V4-Q | BZB84‑B2V4‑QR (934668086215) |
Active | V9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B2V7-Q | BZB84‑B2V7‑QR (934668087215) |
Active | VA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B30-Q | BZB84‑B30‑QR (934668018215) |
Active | PY% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B33-Q | BZB84‑B33‑QR (934668019215) |
Active | PZ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B36-Q | BZB84‑B36‑QR (934668020215) |
Active | RA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B39-Q | BZB84‑B39‑QR (934668021215) |
Active | RB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V0-Q | BZB84‑B3V0‑QR (934668088215) |
Active | VB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V3-Q | BZB84‑B3V3‑QR (934668089215) |
Active | VC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V6-Q | BZB84‑B3V6‑QR (934668090215) |
Active | VD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V9-Q | BZB84‑B3V9‑QR (934668091215) |
Active | VE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B43-Q | BZB84‑B43‑QR (934668022215) |
Active | RC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B47-Q | BZB84‑B47‑QR (934668023215) |
Active | RD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B4V3-Q | BZB84‑B4V3‑QR (934667998215) |
Active | VF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B4V7-Q | BZB84‑B4V7‑QR (934668006215) |
Active | VG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B51-Q | BZB84‑B51‑QR (934668024215) |
Active | RE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B56-Q | BZB84‑B56‑QR (934668025215) |
Active | RF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B5V1-Q | BZB84‑B5V1‑QR (934668007215) |
Active | VH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B5V6-Q | BZB84‑B5V6‑QR (934668008215) |
Active | VK% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B62-Q | BZB84‑B62‑QR (934668026215) |
Active | RG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B68-Q | BZB84‑B68‑QR (934668027215) |
Active | RH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B6V2-Q | BZB84‑B6V2‑QR (934668009215) |
Active | VL% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B6V8-Q | BZB84‑B6V8‑QR (934668010215) |
Active | VM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B75-Q | BZB84‑B75‑QR (934668028215) |
Active | RJ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B7V5-Q | BZB84‑B7V5‑QR (934668011215) |
Active | VN% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B8V2-Q | BZB84‑B8V2‑QR (934668012215) |
Active | VP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B9V1-Q | BZB84‑B9V1‑QR (934668013215) |
Active | VR% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C10-Q | BZB84‑C10‑QR (934668081215) |
Active | US% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C11-Q | BZB84‑C11‑QR (934668082215) |
Active | UT% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C12-Q | BZB84‑C12‑QR (934668083215) |
Active | UU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C13-Q | BZB84‑C13‑QR (934668084215) |
Active | UV% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C15-Q | BZB84‑C15‑QR (934668085215) |
Active | UW% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C16-Q | BZB84‑C16‑QR (934668038215) |
Active | PB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C18-Q | BZB84‑C18‑QR (934668039215) |
Active | PC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C20-Q | BZB84‑C20‑QR (934668030215) |
Active | RQ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C22-Q | BZB84‑C22‑QR (934668063215) |
Active | PD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C24-Q | BZB84‑C24‑QR (934668064215) |
Active | PE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C27-Q | BZB84‑C27‑QR (934668065215) |
Active | PF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C2V4-Q | BZB84‑C2V4‑QR (934668067215) |
Active | U9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C2V7-Q | BZB84‑C2V7‑QR (934668068215) |
Active | UA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C30-Q | BZB84‑C30‑QR (934668066215) |
Active | PG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C33-Q | BZB84‑C33‑QR (934668092215) |
Active | PH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C36-Q | BZB84‑C36‑QR (934668093215) |
Active | PJ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C39-Q | BZB84‑C39‑QR (934668094215) |
Active | PK% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V0-Q | BZB84‑C3V0‑QR (934668069215) |
Active | UB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V3-Q | BZB84‑C3V3‑QR (934668036215) |
Active | UC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V6-Q | BZB84‑C3V6‑QR (934668070215) |
Active | UD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V9-Q | BZB84‑C3V9‑QR (934668071215) |
Active | UE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C43-Q | BZB84‑C43‑QR (934668095215) |
Active | PL% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C47-Q | BZB84‑C47‑QR (934667995215) |
Active | PM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C4V3-Q | BZB84‑C4V3‑QR (934668072215) |
Active | UF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C4V7-Q | BZB84‑C4V7‑QR (934668073215) |
Active | UG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C51-Q | BZB84‑C51‑QR (934667996215) |
Active | PN% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C56-Q | BZB84‑C56‑QR (934667997215) |
Active | PP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C5V1-Q | BZB84‑C5V1‑QR (934668074215) |
Active | UH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C5V6-Q | BZB84‑C5V6‑QR (934668075215) |
Active | UK% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C62-Q | BZB84‑C62‑QR (934667999215) |
Active | PQ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C68-Q | BZB84‑C68‑QR (934668000215) |
Active | PR% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C6V2-Q | BZB84‑C6V2‑QR (934668076215) |
Active | UL% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C6V8-Q | BZB84‑C6V8‑QR (934668077215) |
Active | UM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C75-Q | BZB84‑C75‑QR (934668001215) |
Active | PS% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C7V5-Q | BZB84‑C7V5‑QR (934668078215) |
Active | UN% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C8V2-Q | BZB84‑C8V2‑QR (934668079215) |
Active | UP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C9V1-Q | BZB84‑C9V1‑QR (934668080215) |
Active | UR% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BZB84-Q_SER | Dual voltage regulator diodes | Data sheet | 2024-04-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZB84-B10-Q
- BZB84-B11-Q
- BZB84-B12-Q
- BZB84-B13-Q
- BZB84-B15-Q
- BZB84-B16-Q
- BZB84-B18-Q
- BZB84-B20-Q
- BZB84-B22-Q
- BZB84-B24-Q
- BZB84-B27-Q
- BZB84-B2V4-Q
- BZB84-B2V7-Q
- BZB84-B30-Q
- BZB84-B33-Q
- BZB84-B36-Q
- BZB84-B39-Q
- BZB84-B3V0-Q
- BZB84-B3V3-Q
- BZB84-B3V6-Q
- BZB84-B3V9-Q
- BZB84-B43-Q
- BZB84-B47-Q
- BZB84-B4V3-Q
- BZB84-B4V7-Q
- BZB84-B51-Q
- BZB84-B56-Q
- BZB84-B5V1-Q
- BZB84-B5V6-Q
- BZB84-B62-Q
- BZB84-B68-Q
- BZB84-B6V2-Q
- BZB84-B6V8-Q
- BZB84-B75-Q
- BZB84-B7V5-Q
- BZB84-B8V2-Q
- BZB84-B9V1-Q
- BZB84-C10-Q
- BZB84-C11-Q
- BZB84-C12-Q
- BZB84-C13-Q
- BZB84-C15-Q
- BZB84-C16-Q
- BZB84-C18-Q
- BZB84-C20-Q
- BZB84-C22-Q
- BZB84-C24-Q
- BZB84-C27-Q
- BZB84-C2V4-Q
- BZB84-C2V7-Q
- BZB84-C30-Q
- BZB84-C33-Q
- BZB84-C36-Q
- BZB84-C39-Q
- BZB84-C3V0-Q
- BZB84-C3V3-Q
- BZB84-C3V6-Q
- BZB84-C3V9-Q
- BZB84-C43-Q
- BZB84-C47-Q
- BZB84-C4V3-Q
- BZB84-C4V7-Q
- BZB84-C51-Q
- BZB84-C56-Q
- BZB84-C5V1-Q
- BZB84-C5V6-Q
- BZB84-C62-Q
- BZB84-C68-Q
- BZB84-C6V2-Q
- BZB84-C6V8-Q
- BZB84-C75-Q
- BZB84-C7V5-Q
- BZB84-C8V2-Q
- BZB84-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.