BZX38450 series
Low-current voltage regulator diodes
Low-current voltage regulator diodes in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.
Features and benefits
Total power dissipation: ≤ 300 mW
Two tolerance series: ± 2 % and approximately ± 5 %
Working voltage range: nominal 1.8 V to 51 V
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
BZX38450-B11 to -C51: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]
Applications
Low-current general regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX38450-B10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10.0 | 0.05 | 0.02 | 9.8 | 10.2 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.0 | 0.05 | 0.02 | 10.8 | 11.2 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.0 | 0.05 | 0.02 | 11.8 | 12.2 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.0 | 0.05 | 0.02 | 12.7 | 13.3 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15.0 | 0.05 | 0.02 | 14.7 | 15.3 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.0 | 0.05 | 0.02 | 15.7 | 16.3 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18.0 | 0.05 | 0.02 | 17.6 | 18.4 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B1V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 1.8 | 0.05 | 0.02 | 1.76 | 1.84 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20.0 | 0.05 | 0.02 | 19.6 | 20.4 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.0 | 0.05 | 0.02 | 21.6 | 22.4 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.0 | 0.05 | 0.02 | 23.5 | 24.5 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27.0 | 0.05 | 0.02 | 26.5 | 27.5 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B2V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.0 | 0.05 | 0.02 | 1.96 | 2.04 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B2V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.2 | 0.05 | 0.02 | 2.15 | 2.25 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 0.05 | 0.02 | 2.35 | 2.45 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 0.05 | 0.02 | 2.65 | 2.75 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30.0 | 0.05 | 0.02 | 29.4 | 30.6 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33.0 | 0.05 | 0.02 | 32.3 | 33.7 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36.0 | 0.05 | 0.02 | 35.3 | 36.7 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39.0 | 0.05 | 0.02 | 38.2 | 39.8 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.0 | 0.05 | 0.02 | 2.94 | 3.06 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 0.05 | 0.02 | 3.23 | 3.37 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 0.05 | 0.02 | 3.53 | 3.67 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 0.05 | 0.02 | 3.82 | 3.98 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43.0 | 0.05 | 0.02 | 42.1 | 43.9 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47.0 | 0.05 | 0.02 | 46.1 | 47.9 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 0.05 | 0.02 | 4.21 | 4.39 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 0.05 | 0.02 | 4.61 | 4.79 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51.0 | 0.05 | 0.02 | 50.0 | 52.0 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 0.05 | 0.02 | 5.0 | 5.2 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 0.05 | 0.02 | 5.49 | 5.71 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 0.05 | 0.02 | 6.08 | 6.32 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 0.05 | 0.02 | 6.66 | 6.94 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 0.05 | 0.02 | 7.35 | 7.65 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 0.05 | 0.02 | 8.04 | 8.36 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-B9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 0.05 | 0.02 | 8.92 | 9.28 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10.0 | 0.05 | appr. 5% | 9.5 | 10.5 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C11 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.0 | 0.05 | appr. 5% | 10.45 | 11.55 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C12 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.0 | 0.05 | appr. 5% | 11.4 | 12.6 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C13 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.0 | 0.05 | appr. 5% | 12.35 | 13.65 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C15 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15.0 | 0.05 | appr. 5% | 14.25 | 15.75 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C16 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.0 | 0.05 | appr. 5% | 15.2 | 16.8 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C18 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 18.0 | 0.05 | appr. 5% | 17.1 | 18.9 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C1V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 1.8 | 0.05 | appr. 5% | 1.71 | 1.89 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C20 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20.0 | 0.05 | appr. 5% | 19.0 | 21.0 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C22 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.0 | 0.05 | appr. 5% | 20.9 | 23.1 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C24 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.0 | 0.05 | appr. 5% | 22.8 | 25.2 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C27 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27.0 | 0.05 | appr. 5% | 25.65 | 28.35 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C2V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.0 | 0.05 | appr. 5% | 1.88 | 2.12 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C2V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.2 | 0.05 | appr. 5% | 2.09 | 2.31 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 0.05 | appr. 5% | 2.28 | 2.52 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 0.05 | appr. 5% | 2.565 | 2.835 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C30 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30.0 | 0.05 | appr. 5% | 28.5 | 31.5 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C33 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33.0 | 0.05 | appr. 5% | 31.35 | 34.65 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C36 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36.0 | 0.05 | appr. 5% | 34.2 | 37.8 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C39 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39.0 | 0.05 | appr. 5% | 37.05 | 41.95 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.0 | 0.05 | appr. 5% | 2.85 | 3.15 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 0.05 | appr. 5% | 3.13 | 3.47 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 0.05 | appr. 5% | 3.42 | 3.78 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 0.05 | appr. 5% | 3.7 | 4.1 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C43 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43.0 | 0.05 | appr. 5% | 40.85 | 45.15 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C47 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47.0 | 0.05 | appr. 5% | 44.0 | 50.0 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 0.05 | appr. 5% | 4.09 | 4.52 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 0.05 | appr. 5% | 4.47 | 4.94 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C51 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51.0 | 0.05 | appr. 5% | 48.0 | 54.0 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 0.05 | appr. 5% | 4.85 | 5.36 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 0.05 | appr. 5% | 5.32 | 5.88 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 0.05 | appr. 5% | 5.89 | 6.51 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 0.05 | appr. 5% | 6.46 | 7.14 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 0.05 | appr. 5% | 7.13 | 7.88 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 0.05 | appr. 5% | 7.79 | 8.61 | 250 | 300 | 40 | 150 | single | N |
| BZX38450-C9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 0.05 | appr. 5% | 8.65 | 9.56 | 250 | 300 | 40 | 150 | single | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX38450-B10 | BZX38450‑B10X (934666262115) |
Active | 9E |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B11 | BZX38450‑B11X (934666263115) |
Active | 9F |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B12 | BZX38450‑B12X (934666264115) |
Active | 9G |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B13 | BZX38450‑B13X (934666265115) |
Active | 9H |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B15 | BZX38450‑B15X (934666266115) |
Active | 9J |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B16 | BZX38450‑B16X (934666267115) |
Active | 9K |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B18 | BZX38450‑B18X (934666268115) |
Active | 9L |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B1V8 | BZX38450‑B1V8X (934666244115) |
Active | 8S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B20 | BZX38450‑B20X (934666269115) |
Active | 9M |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B22 | BZX38450‑B22X (934666270115) |
Active | 9N |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B24 | BZX38450‑B24X (934666271115) |
Active | 9P |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B27 | BZX38450‑B27X (934666272115) |
Active | 9R |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V0 | BZX38450‑B2V0X (934666245115) |
Active | 8T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V2 | BZX38450‑B2V2X (934666246115) |
Active | 8U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V4 | BZX38450‑B2V4X (934666247115) |
Active | 8V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B2V7 | BZX38450‑B2V7X (934666248115) |
Active | 8W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B30 | BZX38450‑B30X (934666273115) |
Active | 9S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B33 | BZX38450‑B33X (934666274115) |
Active | 9T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B36 | BZX38450‑B36X (934666275115) |
Active | 9U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B39 | BZX38450‑B39X (934666276115) |
Active | 9V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V0 | BZX38450‑B3V0X (934666249115) |
Active | 8X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V3 | BZX38450‑B3V3X (934666250115) |
Active | 8Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V6 | BZX38450‑B3V6X (934666251115) |
Active | 8Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B3V9 | BZX38450‑B3V9X (934666252115) |
Active | 82 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B43 | BZX38450‑B43X (934666277115) |
Active | 9W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B47 | BZX38450‑B47X (934666278115) |
Active | 9X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B4V3 | BZX38450‑B4V3X (934666253115) |
Active | 83 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B4V7 | BZX38450‑B4V7X (934666254115) |
Active | 84 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B51 | BZX38450‑B51X (934666279115) |
Active | 9Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B5V1 | BZX38450‑B5V1X (934666255115) |
Active | 85 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B5V6 | BZX38450‑B5V6X (934666256115) |
Active | 86 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B6V2 | BZX38450‑B6V2X (934666257115) |
Active | 87 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B6V8 | BZX38450‑B6V8X (934666258115) |
Active | 89 |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B7V5 | BZX38450‑B7V5X (934666259115) |
Active | 9B |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B8V2 | BZX38450‑B8V2X (934666260115) |
Active | 9C |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-B9V1 | BZX38450‑B9V1X (934666261115) |
Active | 9D |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450-C10 | BZX38450‑C10X (934662009115) |
Active | 7K |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C10F (934662009135) |
Active | 7K | SOD323_135 | ||||
| BZX38450-C11 | BZX38450‑C11F (934662011135) |
Active | 7M |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C11X (934662011115) |
Active | 7M | SOD323_115 | ||||
| BZX38450-C12 | BZX38450‑C12F (934662012135) |
Active | 7N |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C12X (934662012115) |
Active | 7N | SOD323_115 | ||||
| BZX38450-C13 | BZX38450‑C13X (934662013115) |
Active | 7P |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C13F (934662013135) |
Active | 7P | SOD323_135 | ||||
| BZX38450-C15 | BZX38450‑C15F (934662014135) |
Active | 7Q |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C15X (934662014115) |
Active | 7Q | SOD323_115 | ||||
| BZX38450-C16 | BZX38450‑C16X (934662015115) |
Active | 7R |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C16F (934662015135) |
Active | 7R | SOD323_135 | ||||
| BZX38450-C18 | BZX38450‑C18F (934662016135) |
Active | 7S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C18X (934662016115) |
Active | 7S | SOD323_115 | ||||
| BZX38450-C1V8 | BZX38450‑C1V8F (934661988135) |
Active | 6R |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C1V8X (934661988115) |
Active | 6R | SOD323_115 | ||||
| BZX38450-C20 | BZX38450‑C20F (934662017135) |
Active | 7T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C20X (934662017115) |
Active | 7T | SOD323_115 | ||||
| BZX38450-C22 | BZX38450‑C22F (934662018135) |
Active | 7U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C22X (934662018115) |
Active | 7U | SOD323_115 | ||||
| BZX38450-C24 | BZX38450‑C24F (934662019135) |
Active | 7V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C24X (934662019115) |
Active | 7V | SOD323_115 | ||||
| BZX38450-C27 | BZX38450‑C27F (934662021135) |
Active | 7W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C27X (934662021115) |
Active | 7W | SOD323_115 | ||||
| BZX38450-C2V0 | BZX38450‑C2V0X (934661991115) |
Active | 6S |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C2V0F (934661991135) |
Active | 6S | SOD323_135 | ||||
| BZX38450-C2V2 | BZX38450‑C2V2F (934661992135) |
Active | 6T |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C2V2X (934661992115) |
Active | 6T | SOD323_115 | ||||
| BZX38450-C2V4 | BZX38450‑C2V4X (934661993115) |
Active | 6U |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C2V4F (934661993135) |
Active | 6U | SOD323_135 | ||||
| BZX38450-C2V7 | BZX38450‑C2V7X (934661994115) |
Active | 6V |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C2V7F (934661994135) |
Active | 6V | SOD323_135 | ||||
| BZX38450-C30 | BZX38450‑C30F (934662022135) |
Active | 7X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C30X (934662022115) |
Active | 7X | SOD323_115 | ||||
| BZX38450-C33 | BZX38450‑C33X (934662023115) |
Active | 7Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C33F (934662023135) |
Active | 7Y | SOD323_135 | ||||
| BZX38450-C36 | BZX38450‑C36F (934662024135) |
Active | 7Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C36X (934662024115) |
Active | 7Z | SOD323_115 | ||||
| BZX38450-C39 | BZX38450‑C39F (934662025135) |
Active | 8A |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C39X (934662025115) |
Active | 8A | SOD323_115 | ||||
| BZX38450-C3V0 | BZX38450‑C3V0F (934661995135) |
Active | 6W |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C3V0X (934661995115) |
Active | 6W | SOD323_115 | ||||
| BZX38450-C3V3 | BZX38450‑C3V3F (934661996135) |
Active | 6X |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C3V3X (934661996115) |
Active | 6X | SOD323_115 | ||||
| BZX38450-C3V6 | BZX38450‑C3V6F (934661997135) |
Active | 6Y |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C3V6X (934661997115) |
Active | 6Y | SOD323_115 | ||||
| BZX38450-C3V9 | BZX38450‑C3V9F (934661998135) |
Active | 6Z |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C3V9X (934661998115) |
Active | 6Z | SOD323_115 | ||||
| BZX38450-C43 | BZX38450‑C43X (934662026115) |
Active | 8B |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C43F (934662026135) |
Active | 8B | SOD323_135 | ||||
| BZX38450-C47 | BZX38450‑C47X (934662028115) |
Active | 8C |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C47F (934662028135) |
Active | 8C | SOD323_135 | ||||
| BZX38450-C4V3 | BZX38450‑C4V3F (934661999135) |
Active | 7A |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C4V3X (934661999115) |
Active | 7A | SOD323_115 | ||||
| BZX38450-C4V7 | BZX38450‑C4V7X (934662001115) |
Active | 7B |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C4V7F (934662001135) |
Active | 7B | SOD323_135 | ||||
| BZX38450-C51 | BZX38450‑C51X (934662029115) |
Active | 8D |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C51F (934662029135) |
Active | 8D | SOD323_135 | ||||
| BZX38450-C5V1 | BZX38450‑C5V1X (934662002115) |
Active | 7C |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C5V1F (934662002135) |
Active | 7C | SOD323_135 | ||||
| BZX38450-C5V6 | BZX38450‑C5V6X (934662003115) |
Active | 7D |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C5V6F (934662003135) |
Active | 7D | SOD323_135 | ||||
| BZX38450-C6V2 | BZX38450‑C6V2F (934662004135) |
Active | 7E |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C6V2X (934662004115) |
Active | 7E | SOD323_115 | ||||
| BZX38450-C6V8 | BZX38450‑C6V8F (934662005135) |
Active | 7F |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_135 |
| BZX38450‑C6V8X (934662005115) |
Active | 7F | SOD323_115 | ||||
| BZX38450-C7V5 | BZX38450‑C7V5X (934662006115) |
Active | 7G |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C7V5F (934662006135) |
Active | 7G | SOD323_135 | ||||
| BZX38450-C8V2 | BZX38450‑C8V2X (934662007115) |
Active | 7H |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C8V2F (934662007135) |
Active | 7H | SOD323_135 | ||||
| BZX38450-C9V1 | BZX38450‑C9V1X (934662008115) |
Active | 7J |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| BZX38450‑C9V1F (934662008135) |
Active | 7J | SOD323_135 |
Environmental information
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX38450_SER | Low-current voltage regulator diodes | Data sheet | 2024-07-16 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Ordering, pricing & availability
- BZX38450-B10
- BZX38450-B11
- BZX38450-B12
- BZX38450-B13
- BZX38450-B15
- BZX38450-B16
- BZX38450-B18
- BZX38450-B1V8
- BZX38450-B20
- BZX38450-B22
- BZX38450-B24
- BZX38450-B27
- BZX38450-B2V0
- BZX38450-B2V2
- BZX38450-B2V4
- BZX38450-B2V7
- BZX38450-B30
- BZX38450-B33
- BZX38450-B36
- BZX38450-B39
- BZX38450-B3V0
- BZX38450-B3V3
- BZX38450-B3V6
- BZX38450-B3V9
- BZX38450-B43
- BZX38450-B47
- BZX38450-B4V3
- BZX38450-B4V7
- BZX38450-B51
- BZX38450-B5V1
- BZX38450-B5V6
- BZX38450-B6V2
- BZX38450-B6V8
- BZX38450-B7V5
- BZX38450-B8V2
- BZX38450-B9V1
- BZX38450-C10
- BZX38450-C11
- BZX38450-C12
- BZX38450-C13
- BZX38450-C15
- BZX38450-C16
- BZX38450-C18
- BZX38450-C1V8
- BZX38450-C20
- BZX38450-C22
- BZX38450-C24
- BZX38450-C27
- BZX38450-C2V0
- BZX38450-C2V2
- BZX38450-C2V4
- BZX38450-C2V7
- BZX38450-C30
- BZX38450-C33
- BZX38450-C36
- BZX38450-C39
- BZX38450-C3V0
- BZX38450-C3V3
- BZX38450-C3V6
- BZX38450-C3V9
- BZX38450-C43
- BZX38450-C47
- BZX38450-C4V3
- BZX38450-C4V7
- BZX38450-C51
- BZX38450-C5V1
- BZX38450-C5V6
- BZX38450-C6V2
- BZX38450-C6V8
- BZX38450-C7V5
- BZX38450-C8V2
- BZX38450-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.