BZX84-Q Series
Voltage regulator diodes
Low-power voltage regulator diodes in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
The diodes are available in the normalized E24 ±1 % (BZX84-A), ±2 % (BZX84-B) and approximately ±5 % (BZX84-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4 V to 75 V.
Features and benefits
Total power dissipation: ≤250 mW
Three tolerance series: ±1 %, ±2 % and approximately ±5 %
Working voltage range: nominal 2.4 V to 75 V (E24 range)
Non-repetitive peak reverse power dissipation: ≤ 40 W
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX84-A10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10.0 | 5.0 | 0.01 | 10.1 | 200 | 9.9 | 250 | 40 | 150 | single | Y |
| BZX84-A11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11.0 | 5.0 | 0.01 | 11.11 | 200 | 10.8 | 250 | 40 | 150 | single | Y |
| BZX84-A12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12.0 | 5.0 | 0.01 | 12.12 | 200 | 11.88 | 250 | 40 | 150 | single | Y |
| BZX84-A13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13.0 | 5.0 | 0.01 | 13.13 | 200 | 12.87 | 250 | 40 | 150 | single | Y |
| BZX84-A15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15.0 | 5.0 | 0.01 | 15.15 | 200 | 14.85 | 250 | 40 | 150 | single | Y |
| BZX84-A16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16.0 | 5.0 | 0.01 | 16.16 | 200 | 15.84 | 250 | 40 | 150 | single | Y |
| BZX84-A18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18.0 | 5.0 | 0.01 | 18.18 | 200 | 17.82 | 250 | 40 | 150 | single | Y |
| BZX84-A20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20.0 | 5.0 | 0.01 | 20.2 | 200 | 19.8 | 250 | 40 | 150 | single | Y |
| BZX84-A22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22.0 | 5.0 | 0.01 | 22.22 | 200 | 21.78 | 250 | 40 | 150 | single | Y |
| BZX84-A24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24.0 | 5.0 | 0.01 | 24.24 | 200 | 23.76 | 250 | 40 | 150 | single | Y |
| BZX84-A27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27.0 | 2.0 | 0.01 | 27.27 | 200 | 26.73 | 250 | 40 | 150 | single | Y |
| BZX84-A2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5.0 | 0.01 | 2.43 | 200 | 2.37 | 250 | 40 | 150 | single | Y |
| BZX84-A2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5.0 | 0.01 | 2.73 | 200 | 2.67 | 250 | 40 | 150 | single | Y |
| BZX84-A30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 2.0 | 0.01 | 30.3 | 200 | 29.7 | 250 | 40 | 150 | single | Y |
| BZX84-A33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33.0 | 2.0 | 0.01 | 36.36 | 200 | 35.64 | 250 | 40 | 150 | single | Y |
| BZX84-A36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36.0 | 2.0 | 0.01 | 36.36 | 200 | 35.64 | 250 | 40 | 150 | single | Y |
| BZX84-A39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39.0 | 2.0 | 0.01 | 39.39 | 200 | 38.61 | 250 | 40 | 150 | single | Y |
| BZX84-A3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.0 | 5.0 | 0.01 | 3.03 | 200 | 2.97 | 250 | 40 | 150 | single | Y |
| BZX84-A3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5.0 | 0.01 | 3.34 | 200 | 3.26 | 250 | 40 | 150 | single | Y |
| BZX84-A3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5.0 | 0.01 | 3.64 | 200 | 3.56 | 250 | 40 | 150 | single | Y |
| BZX84-A3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5.0 | 0.01 | 3.94 | 200 | 3.86 | 250 | 40 | 150 | single | Y |
| BZX84-A43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43.0 | 2.0 | 0.01 | 43.43 | 200 | 42.57 | 250 | 40 | 150 | single | Y |
| BZX84-A4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5.0 | 0.01 | 4.35 | 200 | 4.25 | 250 | 40 | 150 | single | Y |
| BZX84-A4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5.0 | 0.01 | 4.75 | 200 | 4.65 | 250 | 40 | 150 | single | Y |
| BZX84-A51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51.0 | 2.0 | 0.01 | 51.51 | 200 | 50.49 | 250 | 40 | 150 | single | Y |
| BZX84-A5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5.0 | 0.01 | 5.16 | 200 | 5.04 | 250 | 40 | 150 | single | Y |
| BZX84-A5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5.0 | 0.01 | 5.66 | 200 | 5.54 | 250 | 40 | 150 | single | Y |
| BZX84-A6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5.0 | 0.01 | 6.27 | 200 | 6.13 | 250 | 40 | 150 | single | Y |
| BZX84-A6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5.0 | 0.01 | 6.87 | 200 | 6.73 | 250 | 40 | 150 | single | Y |
| BZX84-A75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75.0 | 2.0 | 0.01 | 75.75 | 200 | 74.25 | 250 | 40 | 150 | single | Y |
| BZX84-A7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5.0 | 0.01 | 7.58 | 200 | 7.42 | 250 | 40 | 150 | single | Y |
| BZX84-A8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5.0 | 0.01 | 8.29 | 200 | 8.11 | 250 | 40 | 150 | single | Y |
| BZX84-A9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5.0 | 0.01 | 9.2 | 200 | 9.0 | 250 | 40 | 150 | single | Y |
| BZX84-B10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10.0 | 5.0 | 0.02 | 10.2 | 200 | 9.8 | 250 | 40 | 150 | single | Y |
| BZX84-B11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11.0 | 5.0 | 0.02 | 11.2 | 200 | 10.8 | 250 | 40 | 150 | single | Y |
| BZX84-B12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12.0 | 5.0 | 0.02 | 12.2 | 200 | 11.8 | 250 | 40 | 150 | single | Y |
| BZX84-B13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13.0 | 5.0 | 0.02 | 13.3 | 200 | 12.7 | 250 | 40 | 150 | single | Y |
| BZX84-B15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15.0 | 5.0 | 0.02 | 15.3 | 200 | 14.0 | 250 | 40 | 150 | single | Y |
| BZX84-B16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16.0 | 5.0 | 0.02 | 16.3 | 200 | 15.7 | 250 | 40 | 150 | single | Y |
| BZX84-B18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18.0 | 5.0 | 0.02 | 18.4 | 200 | 17.6 | 250 | 40 | 150 | single | Y |
| BZX84-B20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20.0 | 5.0 | 0.02 | 20.4 | 200 | 19.6 | 250 | 40 | 150 | single | Y |
| BZX84-B22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22.0 | 5.0 | 0.02 | 22.4 | 200 | 21.6 | 250 | 40 | 150 | single | Y |
| BZX84-B24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24.0 | 5.0 | 0.02 | 24.5 | 200 | 23.5 | 250 | 40 | 150 | single | Y |
| BZX84-B27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27.0 | 2.0 | 0.02 | 27.5 | 200 | 26.5 | 250 | 40 | 150 | single | Y |
| BZX84-B2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5.0 | 0.02 | 2.45 | 200 | 2.35 | 250 | 40 | 150 | single | Y |
| BZX84-B2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5.0 | 0.02 | 2.75 | 200 | 2.65 | 250 | 40 | 150 | single | Y |
| BZX84-B30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 2.0 | 0.02 | 30.6 | 200 | 29.4 | 250 | 40 | 150 | single | Y |
| BZX84-B33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33.0 | 2.0 | 0.02 | 33.7 | 200 | 32.3 | 250 | 40 | 150 | single | Y |
| BZX84-B36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36.0 | 2.0 | 0.02 | 36.7 | 200 | 35.3 | 250 | 40 | 150 | single | Y |
| BZX84-B39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39.0 | 2.0 | 0.02 | 39.8 | 200 | 38.2 | 250 | 40 | 150 | single | Y |
| BZX84-B3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.0 | 5.0 | 0.02 | 3.06 | 200 | 2.94 | 250 | 40 | 150 | single | Y |
| BZX84-B3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5.0 | 0.02 | 3.37 | 200 | 3.23 | 250 | 40 | 150 | single | Y |
| BZX84-B3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5.0 | 0.02 | 3.67 | 200 | 3.53 | 250 | 40 | 150 | single | Y |
| BZX84-B3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5.0 | 0.02 | 3.98 | 200 | 3.82 | 250 | 40 | 150 | single | Y |
| BZX84-B43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43.0 | 2.0 | 0.02 | 43.9 | 200 | 42.1 | 250 | 40 | 150 | single | Y |
| BZX84-B47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47.0 | 2.0 | 0.02 | 47.9 | 200 | 46.1 | 250 | 40 | 150 | single | Y |
| BZX84-B4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5.0 | 0.02 | 4.39 | 200 | 4.21 | 250 | 40 | 150 | single | Y |
| BZX84-B4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5.0 | 0.02 | 4.79 | 200 | 4.61 | 250 | 40 | 150 | single | Y |
| BZX84-B51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51.0 | 2.0 | 0.02 | 52.0 | 200 | 50.0 | 250 | 40 | 150 | single | Y |
| BZX84-B56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56.0 | 2.0 | 0.02 | 57.1 | 200 | 54.9 | 250 | 40 | 150 | single | Y |
| BZX84-B5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5.0 | 0.02 | 5.2 | 200 | 5.0 | 250 | 40 | 150 | single | Y |
| BZX84-B5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5.0 | 0.02 | 5.71 | 200 | 5.49 | 250 | 40 | 150 | single | Y |
| BZX84-B62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62.0 | 2.0 | 0.02 | 63.2 | 200 | 60.8 | 250 | 40 | 150 | single | Y |
| BZX84-B68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68.0 | 2.0 | 0.02 | 69.4 | 200 | 66.6 | 250 | 40 | 150 | single | Y |
| BZX84-B6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5.0 | 0.02 | 6.32 | 200 | 6.08 | 250 | 40 | 150 | single | Y |
| BZX84-B6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5.0 | 0.02 | 6.94 | 200 | 6.66 | 250 | 40 | 150 | single | Y |
| BZX84-B75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75.0 | 2.0 | 0.02 | 76.5 | 200 | 73.5 | 250 | 40 | 150 | single | Y |
| BZX84-B7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5.0 | 0.02 | 7.65 | 200 | 7.35 | 250 | 40 | 150 | single | Y |
| BZX84-B8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5.0 | 0.02 | 8.36 | 200 | 8.04 | 250 | 40 | 150 | single | Y |
| BZX84-B9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5.0 | 0.02 | 9.28 | 200 | 8.92 | 250 | 40 | 150 | single | Y |
| BZX84-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10.0 | 5.0 | appr. 5% | 10.6 | 200 | 9.4 | 250 | 40 | 150 | single | Y |
| BZX84-C11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11.0 | 5.0 | appr. 5% | 11.6 | 200 | 10.4 | 250 | 40 | 150 | single | Y |
| BZX84-C12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12.0 | 5.0 | appr. 5% | 12.7 | 200 | 11.4 | 250 | 40 | 150 | single | Y |
| BZX84-C13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13.0 | 5.0 | appr. 5% | 14.1 | 200 | 12.4 | 250 | 40 | 150 | single | Y |
| BZX84-C15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15.0 | 5.0 | appr. 5% | 15.6 | 200 | 13.8 | 250 | 40 | 150 | single | Y |
| BZX84-C16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16.0 | 5.0 | appr. 5% | 17.1 | 200 | 15.3 | 250 | 40 | 150 | single | Y |
| BZX84-C18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18.0 | 5.0 | appr. 5% | 19.1 | 200 | 16.8 | 250 | 40 | 150 | single | Y |
| BZX84-C20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20.0 | 5.0 | appr. 5% | 21.2 | 200 | 18.8 | 250 | 40 | 150 | single | Y |
| BZX84-C22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22.0 | 5.0 | appr. 5% | 23.3 | 200 | 20.8 | 250 | 40 | 150 | single | Y |
| BZX84-C24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24.0 | 5.0 | appr. 5% | 25.6 | 200 | 22.8 | 250 | 40 | 150 | single | Y |
| BZX84-C27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27.0 | 2.0 | appr. 5% | 28.9 | 200 | 25.0 | 250 | 40 | 150 | single | Y |
| BZX84-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5.0 | appr. 5% | 2.6 | 200 | 2.2 | 250 | 40 | 150 | single | Y |
| BZX84-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5.0 | appr. 5% | 2.9 | 200 | 2.5 | 250 | 40 | 150 | single | Y |
| BZX84-C30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30.0 | 2.0 | appr. 5% | 32.0 | 200 | 28.0 | 250 | 40 | 150 | single | Y |
| BZX84-C33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33.0 | 2.0 | appr. 5% | 35.0 | 200 | 31.0 | 250 | 40 | 150 | single | Y |
| BZX84-C36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36.0 | 2.0 | appr. 5% | 38.0 | 200 | 34.0 | 250 | 40 | 150 | single | Y |
| BZX84-C39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39.0 | 2.0 | appr. 5% | 41.0 | 200 | 37.0 | 250 | 40 | 150 | single | Y |
| BZX84-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.0 | 5.0 | appr. 5% | 3.2 | 200 | 2.8 | 250 | 40 | 150 | single | Y |
| BZX84-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5.0 | appr. 5% | 3.5 | 200 | 3.1 | 250 | 40 | 150 | single | Y |
| BZX84-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5.0 | appr. 5% | 3.8 | 200 | 3.4 | 250 | 40 | 150 | single | Y |
| BZX84-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5.0 | appr. 5% | 4.1 | 200 | 3.7 | 250 | 40 | 150 | single | Y |
| BZX84-C43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43.0 | 2.0 | appr. 5% | 46.0 | 200 | 40.0 | 250 | 40 | 150 | single | Y |
| BZX84-C47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47.0 | 2.0 | appr. 5% | 50.0 | 200 | 44.0 | 250 | 40 | 150 | single | Y |
| BZX84-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5.0 | appr. 5% | 4.6 | 200 | 4.0 | 250 | 40 | 150 | single | Y |
| BZX84-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5.0 | appr. 5% | 5.0 | 200 | 4.4 | 250 | 40 | 150 | single | Y |
| BZX84-C51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51.0 | 2.0 | appr. 5% | 54.0 | 200 | 48.0 | 250 | 40 | 150 | single | Y |
| BZX84-C56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56.0 | 2.0 | appr. 5% | 60.0 | 200 | 52.0 | 250 | 40 | 150 | single | Y |
| BZX84-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5.0 | appr. 5% | 5.4 | 200 | 4.8 | 250 | 40 | 150 | single | Y |
| BZX84-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5.0 | appr. 5% | 6.0 | 200 | 5.2 | 250 | 40 | 150 | single | Y |
| BZX84-C62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62.0 | 2.0 | appr. 5% | 66.0 | 200 | 58.0 | 250 | 40 | 150 | single | Y |
| BZX84-C68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68.0 | 2.0 | appr. 5% | 72.0 | 200 | 64.0 | 250 | 40 | 150 | single | Y |
| BZX84-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5.0 | appr. 5% | 6.6 | 200 | 5.8 | 250 | 40 | 150 | single | Y |
| BZX84-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5.0 | appr. 5% | 7.2 | 200 | 6.4 | 250 | 40 | 150 | single | Y |
| BZX84-C75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75.0 | 2.0 | appr. 5% | 79.0 | 200 | 70.0 | 250 | 40 | 150 | single | Y |
| BZX84-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5.0 | appr. 5% | 7.9 | 200 | 7.0 | 250 | 40 | 150 | single | Y |
| BZX84-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5.0 | appr. 5% | 8.7 | 200 | 7.7 | 250 | 40 | 150 | single | Y |
| BZX84-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5.0 | appr. 5% | 9.6 | 200 | 8.5 | 250 | 40 | 150 | single | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX84-A10-Q | BZX84‑A10‑QR (934663922215) |
Active | %65 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A11-Q | BZX84‑A11‑QR (934663926215) |
Active | %04 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A12-Q | BZX84‑A12‑QR (934663925215) |
Active | %67 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A13-Q | BZX84‑A13‑QR (934663927215) |
Active | %C0 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A15-Q | BZX84‑A15‑QR (934663929215) |
Active | %69 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A16-Q | BZX84‑A16‑QR (934663930215) |
Active | KE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A18-Q | BZX84‑A18‑QR (934663928215) |
Active | KF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑A18‑QVL (934663928235) |
Active | KF% | SOT23_235 | ||||
| BZX84-A20-Q | BZX84‑A20‑QR (934663931215) |
Active | %C2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A22-Q | BZX84‑A22‑QR (934663936215) |
Active | KG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑A22‑QVL (934663936235) |
Active | KG% | SOT23_235 | ||||
| BZX84-A24-Q | BZX84‑A24‑QR (934663937215) |
Active | KH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A27-Q | BZX84‑A27‑QR (934663934215) |
Active | %75 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A2V4-Q | BZX84‑A2V4‑QR (934663935215) |
Active | %50 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑A2V4‑QVL (934663935235) |
Active | %50 | SOT23_235 | ||||
| BZX84-A2V7-Q | BZX84‑A2V7‑QR (934663942215) |
Active | %51 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A30-Q | BZX84‑A30‑QR (934663940215) |
Active | KJ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A33-Q | BZX84‑A33‑QR (934663938215) |
Active | KK% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A36-Q | BZX84‑A36‑QR (934664148215) |
Active | %C3 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A39-Q | BZX84‑A39‑QR (934664142215) |
Active | %C4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A3V0-Q | BZX84‑A3V0‑QR (934664156215) |
Active | %52 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A3V3-Q | BZX84‑A3V3‑QR (934664143215) |
Active | %53 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A3V6-Q | BZX84‑A3V6‑QR (934664157215) |
Active | %C1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A3V9-Q | BZX84‑A3V9‑QR (934664155215) |
Active | %55 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A43-Q | BZX84‑A43‑QR (934664125215) |
Active | %C5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A4V3-Q | BZX84‑A4V3‑QR (934664158215) |
Active | %56 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A4V7-Q | BZX84‑A4V7‑QR (934664112215) |
Active | %57 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A51-Q | BZX84‑A51‑QR (934664126215) |
Active | %C6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A5V1-Q | BZX84‑A5V1‑QVL (934664141235) |
Active | %58 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑A5V1‑QR (934664141215) |
Active | %58 | SOT23_215 | ||||
| BZX84-A5V6-Q | BZX84‑A5V6‑QR (934664117215) |
Active | %59 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A6V2-Q | BZX84‑A6V2‑QR (934664147215) |
Active | %60 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A6V8-Q | BZX84‑A6V8‑QR (934664151215) |
Active | %61 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A75-Q | BZX84‑A75‑QR (934664127215) |
Active | %86 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A7V5-Q | BZX84‑A7V5‑QR (934664154215) |
Active | %62 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A8V2-Q | BZX84‑A8V2‑QR (934664159215) |
Active | %63 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-A9V1-Q | BZX84‑A9V1‑QR (934664135215) |
Active | %64 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B10-Q | BZX84‑B10‑QVL (934664137235) |
Active | %66 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B10‑QR (934664137215) |
Active | %66 | SOT23_215 | ||||
| BZX84-B11-Q | BZX84‑B11‑QR (934664138215) |
Active | %Z6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑B11‑QVL (934664138235) |
Active | %Z6 | SOT23_235 | ||||
| BZX84-B12-Q | BZX84‑B12‑QR (934664149215) |
Active | %Z7 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B13-Q | BZX84‑B13‑QR (934664074215) |
Active | %Z8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑B13‑QVL (934664074235) |
Active | %Z8 | SOT23_235 | ||||
| BZX84-B15-Q | BZX84‑B15‑QR (934664048215) |
Active | %Z9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑B15‑QVL (934664048235) |
Active | %Z9 | SOT23_235 | ||||
| BZX84-B16-Q | BZX84‑B16‑QR (934664028215) |
Active | %70 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑B16‑QVL (934664028235) |
Active | %70 | SOT23_235 | ||||
| BZX84-B18-Q | BZX84‑B18‑QVL (934664038235) |
Active | %71 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B18‑QR (934664038215) |
Active | %71 | SOT23_215 | ||||
| BZX84-B20-Q | BZX84‑B20‑QR (934664115215) |
Active | %72 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑B20‑QVL (934664115235) |
Active | %72 | SOT23_235 | ||||
| BZX84-B22-Q | BZX84‑B22‑QVL (934664152235) |
Active | %73 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B22‑QR (934664152215) |
Active | %73 | SOT23_215 | ||||
| BZX84-B24-Q | BZX84‑B24‑QR (934664094215) |
Active | %74 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B27-Q | BZX84‑B27‑QVL (934664136235) |
Active | %Z5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B27‑QR (934664136215) |
Active | %Z5 | SOT23_215 | ||||
| BZX84-B2V4-Q | BZX84‑B2V4‑QR (934664111215) |
Active | %Z0 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B2V7-Q | BZX84‑B2V7‑QR (934664130215) |
Active | %Z1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B30-Q | BZX84‑B30‑QR (934664116215) |
Active | %Z4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B33-Q | BZX84‑B33‑QR (934664104215) |
Active | %Y1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B36-Q | BZX84‑B36‑QR (934664108215) |
Active | %Y2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B39-Q | BZX84‑B39‑QR (934664067215) |
Active | %S0 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B3V0-Q | BZX84‑B3V0‑QVL (934664113235) |
Active | %S1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B3V0‑QR (934664113215) |
Active | %S1 | SOT23_215 | ||||
| BZX84-B3V3-Q | BZX84‑B3V3‑QR (934664069215) |
Active | %S2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B3V6-Q | BZX84‑B3V6‑QR (934664114215) |
Active | %S3 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑B3V6‑QVL (934664114235) |
Active | %S3 | SOT23_235 | ||||
| BZX84-B3V9-Q | BZX84‑B3V9‑QR (934664145215) |
Active | %S4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B43-Q | BZX84‑B43‑QR (934664128215) |
Active | %S5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B47-Q | BZX84‑B47‑QR (934664124215) |
Active | %S6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B4V3-Q | BZX84‑B4V3‑QVL (934664098235) |
Active | %S7 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B4V3‑QR (934664098215) |
Active | %S7 | SOT23_215 | ||||
| BZX84-B4V7-Q | BZX84‑B4V7‑QR (934664091215) |
Active | %S8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B51-Q | BZX84‑B51‑QR (934664026215) |
Active | %S9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B56-Q | BZX84‑B56‑QR (934664027215) |
Active | %R0 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B5V1-Q | BZX84‑B5V1‑QR (934664024215) |
Active | %R1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑B5V1‑QVL (934664024235) |
Active | %R1 | SOT23_235 | ||||
| BZX84-B5V6-Q | BZX84‑B5V6‑QVL (934664022235) |
Active | %R2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B5V6‑QR (934664022215) |
Active | %R2 | SOT23_215 | ||||
| BZX84-B62-Q | BZX84‑B62‑QR (934664129215) |
Active | %R3 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B68-Q | BZX84‑B68‑QR (934664160215) |
Active | %R4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B6V2-Q | BZX84‑B6V2‑QR (934664120215) |
Active | %R5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B6V8-Q | BZX84‑B6V8‑QR (934664054215) |
Active | %R6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B75-Q | BZX84‑B75‑QR (934664161215) |
Active | %R7 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-B7V5-Q | BZX84‑B7V5‑QVL (934664039235) |
Active | %R8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B7V5‑QR (934664039215) |
Active | %R8 | SOT23_215 | ||||
| BZX84-B8V2-Q | BZX84‑B8V2‑QVL (934664078235) |
Active | %R9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑B8V2‑QR (934664078215) |
Active | %R9 | SOT23_215 | ||||
| BZX84-B9V1-Q | BZX84‑B9V1‑QR (934664073215) |
Active | %T1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-C10-Q | BZX84‑C10‑QR (934663958215) |
Active | Z9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C10‑QVL (934663958235) |
Active | Z9% | SOT23_235 | ||||
| BZX84-C11-Q | BZX84‑C11‑QVL (934663966235) |
Active | Y1% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C11‑QR (934663966215) |
Active | Y1% | SOT23_215 | ||||
| BZX84-C12-Q | BZX84‑C12‑QVL (934663955235) |
Active | Y2% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C12‑QR (934663955215) |
Active | Y2% | SOT23_215 | ||||
| BZX84-C13-Q | BZX84‑C13‑QVL (934663975235) |
Active | Y3% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C13‑QR (934663975215) |
Active | Y3% | SOT23_215 | ||||
| BZX84-C15-Q | BZX84‑C15‑QVL (934663943235) |
Active | Y4% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C15‑QR (934663943215) |
Active | Y4% | SOT23_215 | ||||
| BZX84-C16-Q | BZX84‑C16‑QVL (934663947235) |
Active | Y5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C16‑QR (934663947215) |
Active | Y5% | SOT23_215 | ||||
| BZX84-C18-Q | BZX84‑C18‑QVL (934663945235) |
Active | Y6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C18‑QR (934663945215) |
Active | Y6% | SOT23_215 | ||||
| BZX84-C20-Q | BZX84‑C20‑QR (934663953215) |
Active | Y7% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C20‑QVL (934663953235) |
Active | Y7% | SOT23_235 | ||||
| BZX84-C22-Q | BZX84‑C22‑QVL (934663951235) |
Active | Y8% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C22‑QR (934663951215) |
Active | Y8% | SOT23_215 | ||||
| BZX84-C24-Q | BZX84‑C24‑QVL (934663949235) |
Active | Y9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C24‑QR (934663949215) |
Active | Y9% | SOT23_215 | ||||
| BZX84-C27-Q | BZX84‑C27‑QR (934664050215) |
Active | %T2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C27‑QVL (934664050235) |
Active | %T2 | SOT23_235 | ||||
| BZX84-C2V4-Q | BZX84‑C2V4‑QR (934664106215) |
Active | %T3 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C2V4‑QVL (934664106235) |
Active | %T3 | SOT23_235 | ||||
| BZX84-C2V7-Q | BZX84‑C2V7‑QR (934664056215) |
Active | %T4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C2V7‑QVL (934664056235) |
Active | %T4 | SOT23_235 | ||||
| BZX84-C30-Q | BZX84‑C30‑QR (934664052215) |
Active | %T5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C30‑QVL (934664052235) |
Active | %T5 | SOT23_235 | ||||
| BZX84-C33-Q | BZX84‑C33‑QR (934664016215) |
Active | %T6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C33‑QVL (934664016235) |
Active | %T6 | SOT23_235 | ||||
| BZX84-C36-Q | BZX84‑C36‑QR (934664014215) |
Active | %T7 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C36‑QVL (934664014235) |
Active | %T7 | SOT23_235 | ||||
| BZX84-C39-Q | BZX84‑C39‑QVL (934664080235) |
Active | %T8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C39‑QR (934664080215) |
Active | %T8 | SOT23_215 | ||||
| BZX84-C3V0-Q | BZX84‑C3V0‑QR (934664103215) |
Active | %T9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C3V0‑QVL (934664103235) |
Active | %T9 | SOT23_235 | ||||
| BZX84-C3V3-Q | BZX84‑C3V3‑QVL (934664040235) |
Active | %B1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C3V3‑QR (934664040215) |
Active | %B1 | SOT23_215 | ||||
| BZX84-C3V6-Q | BZX84‑C3V6‑QVL (934664100235) |
Active | %B2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C3V6‑QR (934664100215) |
Active | %B2 | SOT23_215 | ||||
| BZX84-C3V9-Q | BZX84‑C3V9‑QR (934664071215) |
Active | %B3 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C3V9‑QVL (934664071235) |
Active | %B3 | SOT23_235 | ||||
| BZX84-C43-Q | BZX84‑C43‑QR (934664122215) |
Active | %B4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-C47-Q | BZX84‑C47‑QVL (934664133235) |
Active | %B5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C47‑QR (934664133215) |
Active | %B5 | SOT23_215 | ||||
| BZX84-C4V3-Q | BZX84‑C4V3‑QR (934664096215) |
Active | %B6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C4V3‑QVL (934664096235) |
Active | %B6 | SOT23_235 | ||||
| BZX84-C4V7-Q | BZX84‑C4V7‑QR (934664019215) |
Active | Z1% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C4V7‑QVL (934664019235) |
Active | Z1% | SOT23_235 | ||||
| BZX84-C51-Q | BZX84‑C51‑QVL (934664131235) |
Active | %B7 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C51‑QR (934664131215) |
Active | %B7 | SOT23_215 | ||||
| BZX84-C56-Q | BZX84‑C56‑QR (934664144215) |
Active | %B8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84-C5V1-Q | BZX84‑C5V1‑QVL (934663971235) |
Active | Z2% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C5V1‑QR (934663971215) |
Active | Z2% | SOT23_215 | ||||
| BZX84-C5V6-Q | BZX84‑C5V6‑QR (934663973215) |
Active | Z3% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C5V6‑QVL (934663973235) |
Active | Z3% | SOT23_235 | ||||
| BZX84-C62-Q | BZX84‑C62‑QR (934664007215) |
Active | %B9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C62‑QVL (934664007235) |
Active | %B9 | SOT23_235 | ||||
| BZX84-C68-Q | BZX84‑C68‑QVL (934664006235) |
Active | %B0 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C68‑QR (934664006215) |
Active | %B0 | SOT23_215 | ||||
| BZX84-C6V2-Q | BZX84‑C6V2‑QVL (934664002235) |
Active | Z4% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX84‑C6V2‑QR (934664002215) |
Active | Z4% | SOT23_215 | ||||
| BZX84-C6V8-Q | BZX84‑C6V8‑QR (934664004215) |
Active | Z5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C6V8‑QVL (934664004235) |
Active | Z5% | SOT23_235 | ||||
| BZX84-C75-Q | BZX84‑C75‑QR (934664132215) |
Active | %A1 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C75‑QVL (934664132235) |
Active | %A1 | SOT23_235 | ||||
| BZX84-C7V5-Q | BZX84‑C7V5‑QR (934664082215) |
Active | Z6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C7V5‑QVL (934664082235) |
Active | Z6% | SOT23_235 | ||||
| BZX84-C8V2-Q | BZX84‑C8V2‑QR (934664042215) |
Active | Z7% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C8V2‑QVL (934664042235) |
Active | Z7% | SOT23_235 | ||||
| BZX84-C9V1-Q | BZX84‑C9V1‑QR (934664030215) |
Active | Z8% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX84‑C9V1‑QVL (934664030235) |
Active | Z8% | SOT23_235 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX84-Q_SER | Voltage regulator diodes | Data sheet | 2021-09-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX84-A10-Q
- BZX84-A11-Q
- BZX84-A12-Q
- BZX84-A13-Q
- BZX84-A15-Q
- BZX84-A16-Q
- BZX84-A18-Q
- BZX84-A20-Q
- BZX84-A22-Q
- BZX84-A24-Q
- BZX84-A27-Q
- BZX84-A2V4-Q
- BZX84-A2V7-Q
- BZX84-A30-Q
- BZX84-A33-Q
- BZX84-A36-Q
- BZX84-A39-Q
- BZX84-A3V0-Q
- BZX84-A3V3-Q
- BZX84-A3V6-Q
- BZX84-A3V9-Q
- BZX84-A43-Q
- BZX84-A4V3-Q
- BZX84-A4V7-Q
- BZX84-A51-Q
- BZX84-A5V1-Q
- BZX84-A5V6-Q
- BZX84-A6V2-Q
- BZX84-A6V8-Q
- BZX84-A75-Q
- BZX84-A7V5-Q
- BZX84-A8V2-Q
- BZX84-A9V1-Q
- BZX84-B10-Q
- BZX84-B11-Q
- BZX84-B12-Q
- BZX84-B13-Q
- BZX84-B15-Q
- BZX84-B16-Q
- BZX84-B18-Q
- BZX84-B20-Q
- BZX84-B22-Q
- BZX84-B24-Q
- BZX84-B27-Q
- BZX84-B2V4-Q
- BZX84-B2V7-Q
- BZX84-B30-Q
- BZX84-B33-Q
- BZX84-B36-Q
- BZX84-B39-Q
- BZX84-B3V0-Q
- BZX84-B3V3-Q
- BZX84-B3V6-Q
- BZX84-B3V9-Q
- BZX84-B43-Q
- BZX84-B47-Q
- BZX84-B4V3-Q
- BZX84-B4V7-Q
- BZX84-B51-Q
- BZX84-B56-Q
- BZX84-B5V1-Q
- BZX84-B5V6-Q
- BZX84-B62-Q
- BZX84-B68-Q
- BZX84-B6V2-Q
- BZX84-B6V8-Q
- BZX84-B75-Q
- BZX84-B7V5-Q
- BZX84-B8V2-Q
- BZX84-B9V1-Q
- BZX84-C10-Q
- BZX84-C11-Q
- BZX84-C12-Q
- BZX84-C13-Q
- BZX84-C15-Q
- BZX84-C16-Q
- BZX84-C18-Q
- BZX84-C20-Q
- BZX84-C22-Q
- BZX84-C24-Q
- BZX84-C27-Q
- BZX84-C2V4-Q
- BZX84-C2V7-Q
- BZX84-C30-Q
- BZX84-C33-Q
- BZX84-C36-Q
- BZX84-C39-Q
- BZX84-C3V0-Q
- BZX84-C3V3-Q
- BZX84-C3V6-Q
- BZX84-C3V9-Q
- BZX84-C43-Q
- BZX84-C47-Q
- BZX84-C4V3-Q
- BZX84-C4V7-Q
- BZX84-C51-Q
- BZX84-C56-Q
- BZX84-C5V1-Q
- BZX84-C5V6-Q
- BZX84-C62-Q
- BZX84-C68-Q
- BZX84-C6V2-Q
- BZX84-C6V8-Q
- BZX84-C75-Q
- BZX84-C7V5-Q
- BZX84-C8V2-Q
- BZX84-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.