BZX8450 series
Low-current voltage regulator diodes
Low-current voltage regulator diodes in a small SOT23 Surface-Mounted Device (SMD) plastic package.
Features and benefits
Total power dissipation: ≤ 250 mW
Two tolerance series: ± 2 % and approximately ± 5 %
Working voltage range: nominal 1.8 V to 51 V
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
BZX8450-B11 to -C51: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031].
Applications
Low-current general regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX8450-B10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 0.05 | 0.02 | 9.8 | 10.2 | 200 | 250 | 40 | 150 | single |
| BZX8450-B11 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 0.05 | 0.02 | 10.8 | 11.2 | 200 | 250 | 40 | 150 | single |
| BZX8450-B12 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 0.05 | 0.02 | 11.8 | 12.2 | 200 | 250 | 40 | 150 | single |
| BZX8450-B13 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 0.05 | 0.02 | 12.7 | 13.3 | 200 | 250 | 40 | 150 | single |
| BZX8450-B15 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 0.05 | 0.02 | 14.7 | 15.3 | 200 | 250 | 40 | 150 | single |
| BZX8450-B16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 0.05 | 0.02 | 15.7 | 16.3 | 200 | 250 | 40 | 150 | single |
| BZX8450-B18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 0.05 | 0.02 | 17.6 | 18.4 | 200 | 250 | 40 | 150 | single |
| BZX8450-B1V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 1.8 | 0.05 | 0.02 | 1.76 | 1.84 | 200 | 250 | 40 | 150 | single |
| BZX8450-B20 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 0.05 | 0.02 | 19.6 | 20.4 | 200 | 250 | 40 | 150 | single |
| BZX8450-B22 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 0.05 | 0.02 | 21.6 | 22.4 | 200 | 250 | 40 | 150 | single |
| BZX8450-B24 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 0.05 | 0.02 | 23.5 | 24.5 | 200 | 250 | 40 | 150 | single |
| BZX8450-B27 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 0.05 | 0.02 | 26.5 | 27.5 | 200 | 250 | 40 | 150 | single |
| BZX8450-B2V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2 | 0.05 | 0.02 | 1.96 | 2.04 | 200 | 250 | 40 | 150 | single |
| BZX8450-B2V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.2 | 0.05 | 0.02 | 2.15 | 2.25 | 200 | 250 | 40 | 150 | single |
| BZX8450-B2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 0.05 | 0.02 | 2.35 | 2.45 | 200 | 250 | 40 | 150 | single |
| BZX8450-B2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 0.05 | 0.02 | 2.65 | 2.75 | 200 | 250 | 40 | 150 | single |
| BZX8450-B30 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 0.05 | 0.02 | 29.4 | 30.6 | 200 | 250 | 40 | 150 | single |
| BZX8450-B33 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 0.05 | 0.02 | 32.3 | 33.7 | 200 | 250 | 40 | 150 | single |
| BZX8450-B36 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 0.05 | 0.02 | 35.3 | 36.7 | 200 | 250 | 40 | 150 | single |
| BZX8450-B39 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 0.05 | 0.02 | 38.2 | 39.8 | 200 | 250 | 40 | 150 | single |
| BZX8450-B3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 0.05 | 0.02 | 2.94 | 3.06 | 200 | 250 | 40 | 150 | single |
| BZX8450-B3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 0.05 | 0.02 | 3.23 | 3.37 | 200 | 250 | 40 | 150 | single |
| BZX8450-B3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 0.05 | 0.02 | 3.53 | 3.67 | 200 | 250 | 40 | 150 | single |
| BZX8450-B3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 0.05 | 0.02 | 3.82 | 3.98 | 200 | 250 | 40 | 150 | single |
| BZX8450-B43 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 0.05 | 0.02 | 42.1 | 43.9 | 200 | 250 | 40 | 150 | single |
| BZX8450-B47 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 0.05 | 0.02 | 46.1 | 47.9 | 200 | 250 | 40 | 150 | single |
| BZX8450-B4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 0.05 | 0.02 | 4.21 | 4.39 | 200 | 250 | 40 | 150 | single |
| BZX8450-B4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 0.05 | 0.02 | 4.61 | 4.79 | 200 | 250 | 40 | 150 | single |
| BZX8450-B51 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 0.05 | 0.02 | 50 | 52 | 200 | 250 | 40 | 150 | single |
| BZX8450-B5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 0.05 | 0.02 | 5 | 5.2 | 200 | 250 | 40 | 150 | single |
| BZX8450-B5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.05 | 0.02 | 5.49 | 5.71 | 200 | 250 | 40 | 150 | single |
| BZX8450-B6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.05 | 0.02 | 6.08 | 6.32 | 200 | 250 | 40 | 150 | single |
| BZX8450-B6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.05 | 0.02 | 6.66 | 6.94 | 200 | 250 | 40 | 150 | single |
| BZX8450-B7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 0.05 | 0.02 | 7.35 | 7.65 | 200 | 250 | 40 | 150 | single |
| BZX8450-B8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 0.05 | 0.02 | 8.04 | 8.36 | 200 | 250 | 40 | 150 | single |
| BZX8450-B9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 0.05 | 0.02 | 8.92 | 9.28 | 200 | 250 | 40 | 150 | single |
| BZX8450-C10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 0.05 | appr. 5% | 9.5 | 10.5 | 200 | 250 | 40 | 150 | single |
| BZX8450-C11 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C12 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C13 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C15 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C1V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 1.8 | 0.05 | appr. 5% | 1.71 | 1.89 | 200 | 250 | 40 | 150 | single |
| BZX8450-C20 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C22 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C24 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C27 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C2V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2 | 0.05 | appr. 5% | 1.88 | 2.12 | 200 | 250 | 40 | 150 | single |
| BZX8450-C2V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.2 | 0.05 | appr. 5% | 2.09 | 2.31 | 200 | 250 | 40 | 150 | single |
| BZX8450-C2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 0.05 | appr. 5% | 2.28 | 2.52 | 200 | 250 | 40 | 150 | single |
| BZX8450-C2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 0.05 | appr. 5% | 2.565 | 2.835 | 200 | 250 | 40 | 150 | single |
| BZX8450-C30 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C33 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C36 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C39 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 0.05 | appr. 5% | 2.85 | 3.15 | 200 | 250 | 40 | 150 | single |
| BZX8450-C3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 0.05 | appr. 5% | 3.13 | 3.47 | 200 | 250 | 40 | 150 | single |
| BZX8450-C3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 0.05 | appr. 5% | 3.42 | 3.78 | 200 | 250 | 40 | 150 | single |
| BZX8450-C3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 0.05 | appr. 5% | 3.7 | 4.1 | 200 | 250 | 40 | 150 | single |
| BZX8450-C43 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C47 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 0.05 | appr. 5% | 4.09 | 4.52 | 200 | 250 | 40 | 150 | single |
| BZX8450-C4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 0.05 | appr. 5% | 4.47 | 4.94 | 200 | 250 | 40 | 150 | single |
| BZX8450-C51 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | ||||||||||
| BZX8450-C5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 0.05 | appr. 5% | 4.85 | 5.36 | 200 | 250 | 40 | 150 | single |
| BZX8450-C5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.05 | appr. 5% | 5.32 | 5.88 | 200 | 250 | 40 | 150 | single |
| BZX8450-C6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.05 | appr. 5% | 5.89 | 6.51 | 200 | 250 | 40 | 150 | single |
| BZX8450-C6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.05 | appr. 5% | 6.46 | 7.14 | 200 | 250 | 40 | 150 | single |
| BZX8450-C7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 0.05 | appr. 5% | 7.13 | 7.88 | 200 | 250 | 40 | 150 | single |
| BZX8450-C8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 0.05 | appr. 5% | 7.79 | 8.61 | 200 | 250 | 40 | 150 | single |
| BZX8450-C9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 0.05 | appr. 5% | 8.65 | 9.56 | 200 | 250 | 40 | 150 | single |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX8450-B10 | BZX8450‑B10R (934666291215) |
Active | %PL |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B11 | BZX8450‑B11R (934666292215) |
Active | %PM |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B12 | BZX8450‑B12R (934666293215) |
Active | %PN |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B13 | BZX8450‑B13R (934666294215) |
Active | %PP |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B15 | BZX8450‑B15R (934666295215) |
Active | %PQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B16 | BZX8450‑B16R (934666296215) |
Active | %PR |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B18 | BZX8450‑B18R (934666297215) |
Active | %PS |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B1V8 | BZX8450‑B1V8R (934666145215) |
Active | %P2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B20 | BZX8450‑B20R (934666298215) |
Active | %PT |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B22 | BZX8450‑B22R (934666299215) |
Active | %PU |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B24 | BZX8450‑B24R (934666300215) |
Active | %PV |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B27 | BZX8450‑B27R (934666301215) |
Active | %PX |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V0 | BZX8450‑B2V0R (934666146215) |
Active | %P3 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V2 | BZX8450‑B2V2R (934666147215) |
Active | %P4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V4 | BZX8450‑B2V4R (934666148215) |
Active | %P5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V7 | BZX8450‑B2V7R (934666149215) |
Active | %P6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B30 | BZX8450‑B30R (934666302215) |
Active | %PY |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B33 | BZX8450‑B33R (934666303215) |
Active | %PZ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B36 | BZX8450‑B36R (934666304215) |
Active | %H8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B39 | BZX8450‑B39R (934666305215) |
Active | %H9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V0 | BZX8450‑B3V0R (934666150215) |
Active | %P7 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V3 | BZX8450‑B3V3R (934666151215) |
Active | %P8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V6 | BZX8450‑B3V6R (934666152215) |
Active | %P9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V9 | BZX8450‑B3V9R (934666153215) |
Active | %PA |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B43 | BZX8450‑B43R (934666306215) |
Active | %HL |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B47 | BZX8450‑B47R (934666307215) |
Active | %HM |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B4V3 | BZX8450‑B4V3R (934666154215) |
Active | %PB |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B4V7 | BZX8450‑B4V7R (934666155215) |
Active | %PC |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B51 | BZX8450‑B51R (934666308215) |
Active | %HN |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B5V1 | BZX8450‑B5V1R (934666284215) |
Active | %PD |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B5V6 | BZX8450‑B5V6R (934666285215) |
Active | %PE |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B6V2 | BZX8450‑B6V2R (934666286215) |
Active | %PF |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B6V8 | BZX8450‑B6V8R (934666287215) |
Active | %PG |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B7V5 | BZX8450‑B7V5R (934666288215) |
Active | %PH |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B8V2 | BZX8450‑B8V2R (934666289215) |
Active | %PJ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B9V1 | BZX8450‑B9V1R (934666290215) |
Active | %PK |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-C10 | BZX8450‑C10R (934662057215) |
Active | F7% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C10VL (934662057235) |
Active | F7% | SOT23_235 | ||||
| BZX8450-C1V8 | BZX8450‑C1V8R (934662036215) |
Active | 2Q% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C1V8VL (934662036235) |
Active | 2Q% | SOT23_235 | ||||
| BZX8450-C2V0 | BZX8450‑C2V0VL (934662037235) |
Active | 2R% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C2V0R (934662037215) |
Active | 2R% | SOT23_215 | ||||
| BZX8450-C2V2 | BZX8450‑C2V2R (934662038215) |
Active | 6Q% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C2V2VL (934662038235) |
Active | 6Q% | SOT23_235 | ||||
| BZX8450-C2V4 | BZX8450‑C2V4VL (934662041235) |
Active | 6V% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C2V4R (934662041215) |
Active | 6V% | SOT23_215 | ||||
| BZX8450-C2V7 | BZX8450‑C2V7VL (934662042235) |
Active | 8D% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C2V7R (934662042215) |
Active | 8D% | SOT23_215 | ||||
| BZX8450-C3V0 | BZX8450‑C3V0R (934662043215) |
Active | BU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C3V0VL (934662043235) |
Active | BU% | SOT23_235 | ||||
| BZX8450-C3V3 | BZX8450‑C3V3R (934662044215) |
Active | D5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C3V3VL (934662044235) |
Active | D5% | SOT23_235 | ||||
| BZX8450-C3V6 | BZX8450‑C3V6VL (934662045235) |
Active | D6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C3V6R (934662045215) |
Active | D6% | SOT23_215 | ||||
| BZX8450-C3V9 | BZX8450‑C3V9R (934662046215) |
Active | D9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C3V9VL (934662046235) |
Active | D9% | SOT23_235 | ||||
| BZX8450-C4V3 | BZX8450‑C4V3VL (934662047235) |
Active | E3% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C4V3R (934662047215) |
Active | E3% | SOT23_215 | ||||
| BZX8450-C4V7 | BZX8450‑C4V7VL (934662048235) |
Active | E5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C4V7R (934662048215) |
Active | E5% | SOT23_215 | ||||
| BZX8450-C5V1 | BZX8450‑C5V1VL (934662049235) |
Active | E6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C5V1R (934662049215) |
Active | E6% | SOT23_215 | ||||
| BZX8450-C5V6 | BZX8450‑C5V6R (934662051215) |
Active | E7% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C5V6VL (934662051235) |
Active | E7% | SOT23_235 | ||||
| BZX8450-C6V2 | BZX8450‑C6V2VL (934662052235) |
Active | E8% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C6V2R (934662052215) |
Active | E8% | SOT23_215 | ||||
| BZX8450-C6V8 | BZX8450‑C6V8R (934662053215) |
Active | E9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C6V8VL (934662053235) |
Active | E9% | SOT23_235 | ||||
| BZX8450-C7V5 | BZX8450‑C7V5VL (934662054235) |
Active | F3% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C7V5R (934662054215) |
Active | F3% | SOT23_215 | ||||
| BZX8450-C8V2 | BZX8450‑C8V2VL (934662055235) |
Active | F5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C8V2R (934662055215) |
Active | F5% | SOT23_215 | ||||
| BZX8450-C9V1 | BZX8450‑C9V1R (934662056215) |
Active | F6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C9V1VL (934662056235) |
Active | F6% | SOT23_235 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX8450_SER | Low-current voltage regulator diodes | Data sheet | 2024-07-17 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX8450-B10
- BZX8450-B11
- BZX8450-B12
- BZX8450-B13
- BZX8450-B15
- BZX8450-B16
- BZX8450-B18
- BZX8450-B1V8
- BZX8450-B20
- BZX8450-B22
- BZX8450-B24
- BZX8450-B27
- BZX8450-B2V0
- BZX8450-B2V2
- BZX8450-B2V4
- BZX8450-B2V7
- BZX8450-B30
- BZX8450-B33
- BZX8450-B36
- BZX8450-B39
- BZX8450-B3V0
- BZX8450-B3V3
- BZX8450-B3V6
- BZX8450-B3V9
- BZX8450-B43
- BZX8450-B47
- BZX8450-B4V3
- BZX8450-B4V7
- BZX8450-B51
- BZX8450-B5V1
- BZX8450-B5V6
- BZX8450-B6V2
- BZX8450-B6V8
- BZX8450-B7V5
- BZX8450-B8V2
- BZX8450-B9V1
- BZX8450-C10
- BZX8450-C11
- BZX8450-C12
- BZX8450-C13
- BZX8450-C15
- BZX8450-C16
- BZX8450-C18
- BZX8450-C1V8
- BZX8450-C20
- BZX8450-C22
- BZX8450-C24
- BZX8450-C27
- BZX8450-C2V0
- BZX8450-C2V2
- BZX8450-C2V4
- BZX8450-C2V7
- BZX8450-C30
- BZX8450-C33
- BZX8450-C36
- BZX8450-C39
- BZX8450-C3V0
- BZX8450-C3V3
- BZX8450-C3V6
- BZX8450-C3V9
- BZX8450-C43
- BZX8450-C47
- BZX8450-C4V3
- BZX8450-C4V7
- BZX8450-C51
- BZX8450-C5V1
- BZX8450-C5V6
- BZX8450-C6V2
- BZX8450-C6V8
- BZX8450-C7V5
- BZX8450-C8V2
- BZX8450-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.