CBT16211
24-bit bus switch with 12-bit output enables
The CBT16211 provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
The device is organized as a dual 12-bit bus switch with separate output-enable (OE) inputs. It can be used as two 12-bit bus switches or as one 24-bit bus switch. When OE is low, the associated 12-bit bus switch is on, and port A is connected to port B. When OE is high, the switch is open, and a high-impedance state exists between the ports.
The CBT16211 is characterized for operation from -40 °C to 85 °C.
Features and benefits
- 5 Ω switch connection between two ports
- TTL compatible control input levels
- Package options include plastic shrink small outline (SSOP), thin shrink small outline (TSSOP)
- ESD protection exceeds 1000 V CDM per JESD22-C101
- Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA
Applications
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT16211DGG | CBT16211DGG/G,118 (935278906118) |
Obsolete | CBT16211DGG Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
| CBT16211DGG/G,518 (935278906518) |
Obsolete | CBT16211DGG Standard Procedure Standard Procedure | Not available | ||||
| CBT16211DGG/N,118 (935278404118) |
Obsolete | CBT16211DGG Standard Procedure Standard Procedure | SOT364-1_118 | ||||
| CBT16211DGG,112 (935269707112) |
Obsolete | CBT16211DGG Standard Procedure Standard Procedure | Not available | ||||
| CBT16211DL | CBT16211DL,512 (935269708512) |
Obsolete | CBT16211DL Standard Procedure Standard Procedure |
SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| CBT16211DL,518 (935269708518) |
Obsolete | CBT16211DL Standard Procedure Standard Procedure | Not available | ||||
| CBT16211DL,112 (935269708112) |
Obsolete | CBT16211DL Standard Procedure Standard Procedure | Not available | ||||
| CBT16211DL,118 (935269708118) |
Obsolete | CBT16211DL Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT16211DGG | CBT16211DGG/G,118 | CBT16211DGG |
|
|
| CBT16211DGG | CBT16211DGG/G,518 | CBT16211DGG |
|
|
| CBT16211DGG | CBT16211DGG/N,118 | CBT16211DGG |
|
|
| CBT16211DGG | CBT16211DGG,112 | CBT16211DGG |
|
|
| CBT16211DL | CBT16211DL,512 | CBT16211DL |
|
|
| CBT16211DL | CBT16211DL,518 | CBT16211DL |
|
|
| CBT16211DL | CBT16211DL,112 | CBT16211DL |
|
|
| CBT16211DL | CBT16211DL,118 | CBT16211DL |
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT16211 | 24-bit bus switch with 12-bit output enables | Data sheet | 2001-06-12 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| sa00510 | Block diagram: CBT16211DGG, CBT16211DL | Block diagram | 2009-11-04 |
| SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
| cbt16211 | cbt16211 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
| SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.