CBT16212
24-bit bus exchange switch with 12-bit output enables
The CBT16212 provides 24 bits of high-speed TTL-compatible bus switching or exchanging. The low ON resistance of the switch allows connections to be made with minimal propagation delay.
The CBT16212 operates either as a 24-bit bus switch or as a 12-bit bus exchanger, providing data exchange between four signal ports using the port select inputs (S0, S1 and S2).
The CBT16212 is characterized for operation from -40 °C to +85 °C.
Features and benefits
- 5 Ω switch connection between two ports
- TTL compatible input levels
- ESD protection:
- HBM JESD22-A114E Class 1C exceeds 1500 V
- CDM JESD22-C101C exceeds 1000 V
- Latch-up performance:
- JESD78 exceeds 100 mA
Applications
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT16212DGG | CBT16212DGG,112 (935270385112) |
Obsolete | CBT16212DGG Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| CBT16212DGG,118 (935270385118) |
Obsolete | CBT16212DGG Standard Procedure Standard Procedure | SOT364-1_118 | ||||
| CBT16212DL | CBT16212DL,512 (935270391512) |
Obsolete | CBT16212DL Standard Procedure Standard Procedure |
SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| CBT16212DL,518 (935270391518) |
Obsolete | CBT16212DL Standard Procedure Standard Procedure | Not available | ||||
| CBT16212DL,112 (935270391112) |
Obsolete | CBT16212DL Standard Procedure Standard Procedure | Not available | ||||
| CBT16212DL,118 (935270391118) |
Obsolete | CBT16212DL Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT16212DGG | CBT16212DGG,112 | CBT16212DGG |
|
|
| CBT16212DGG | CBT16212DGG,118 | CBT16212DGG |
|
|
| CBT16212DL | CBT16212DL,512 | CBT16212DL |
|
|
| CBT16212DL | CBT16212DL,518 | CBT16212DL |
|
|
| CBT16212DL | CBT16212DL,112 | CBT16212DL |
|
|
| CBT16212DL | CBT16212DL,118 | CBT16212DL |
|
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT16212 | 24-bit bus exchange switch with 12-bit output enables | Data sheet | 2008-11-02 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aai356 | Block diagram: CBT16212DGG, CBT16212DL | Block diagram | 2009-11-03 |
| 001aai357 | Block diagram: CBT16212DGG, CBT16212DL | Block diagram | 2009-11-03 |
| 001aai358 | Block diagram: CBT16212DGG, CBT16212DL | Block diagram | 2009-11-03 |
| SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
| cbt16212 | cbt16212 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
| SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.