CBT3244A
Octal bus switch with quad output enables
The CBT3244A provides eight bits of high-speed TTL-compatible bus switching in a standard '244 device pinout. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. The CBT3244A device is organized as two 4-bit low-impedance switches with separate output-enable (OE) inputs. When OE is LOW, the switch is on and data can flow from port A to port B, or vice versa. When OE is HIGH, the switch is open and high-impedance state exists between the two ports. The CBT3244A is characterized for operation from -40 °C to +85 °C.
Features and benefits
Standard '244-type pinout
5 Ω switch connection between two ports
TTL compatible control input levels
Package options include:
plastic small outline (SO20)
shrink small outline (SSOP20)
shrink small outline, QSOP (SSOP20)
thin shrink small outline (TSSOP20)
depopulated heatsink very thin quad flat package, no leads (DHVQFN20)
Latch-up protection exceeds 500 mA per JESD78
ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
Applications
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT3244ABQ | CBT3244ABQ,115 (935280296115) |
Obsolete |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | ||
| CBT3244ABQ,118 (935280296118) |
Obsolete | Not available | |||||
| CBT3244AD | CBT3244AD,112 (935275999112) |
Obsolete | no package information | ||||
| CBT3244AD,118 (935275999118) |
Obsolete | ||||||
| CBT3244ADB | CBT3244ADB,112 (935276001112) |
Obsolete | CT3244A |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| CBT3244ADB,118 (935276001118) |
Obsolete | CT3244A | SOT339-1_118 | ||||
| CBT3244APW | CBT3244APW,112 (935275527112) |
Obsolete | CT3244A | no package information | |||
| CBT3244APW,134 (935275527134) |
Obsolete | CT3244A | |||||
| CBT3244APW,118 (935275527118) |
Obsolete | CT3244A | |||||
| CBT3244APW,119 (935275527119) |
Obsolete | CT3244A | |||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT3244ABQ | CBT3244ABQ,115 | CBT3244ABQ |
|
|
| CBT3244ABQ | CBT3244ABQ,118 | CBT3244ABQ |
|
|
| CBT3244AD | CBT3244AD,112 | CBT3244AD |
|
|
| CBT3244AD | CBT3244AD,118 | CBT3244AD |
|
|
| CBT3244ADB | CBT3244ADB,112 | CBT3244ADB |
|
|
| CBT3244ADB | CBT3244ADB,118 | CBT3244ADB |
|
|
| CBT3244APW | CBT3244APW,112 | CBT3244APW |
|
|
| CBT3244APW | CBT3244APW,134 | CBT3244APW |
|
|
| CBT3244APW | CBT3244APW,118 | CBT3244APW |
|
|
| CBT3244APW | CBT3244APW,119 | CBT3244APW |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT3244A | Octal bus switch with quad output enables | Data sheet | 2017-09-08 |
| AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 002aab655 | Block diagram: CBT3244ABQ, CBT3244AD, CBT3244ADB, CBT3244ADS, CBT3244APW | Block diagram | 2009-11-04 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.