CBT3253A
Dual 1-of-4 FET multiplexer/demultiplexer
The CBT3253A is a dual single-pole,4-throw bus switch. The device features two output enable inputs ( nOE) and two select inputs (S0 and S1). When nOE are LOW the switch is enabled and the select inputs can be used to connect the nA terminal to one of the four associated nB terminals.
Features and benefits
5 Ω switch connection between two ports
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
Minimal propagation delay through the switch
Latch-up protection exceeds 100 mA per JEDEC standard JESD78 class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
| Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CBT3253AD | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 91 | 9.1 | 50.4 | SO16 |
| CBT3253ADS | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 148 | 42.0 | 148 | SSOP16 |
| CBT3253APW | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 124 | 4.3 | 53.3 | TSSOP16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT3253AD | CBT3253AD,118 (935275884118) |
Active | CBT3253AD |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
| CBT3253ADS | CBT3253ADS,118 (935275886118) |
Active | CT3253A |
SSOP16 (SOT519-1) |
SOT519-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
SOT519-1_118 |
| CBT3253APW | CBT3253APW,118 (935275887118) |
Active | CT3253A |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT3253AD | CBT3253AD,118 | CBT3253AD |
|
|
| CBT3253ADS | CBT3253ADS,118 | CBT3253ADS |
|
|
| CBT3253APW | CBT3253APW,118 | CBT3253APW |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT3253A | Dual 1-of-4 FET multiplexer/demultiplexer | Data sheet | 2024-04-18 |
| AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| aaa-015421 | Block diagram: CBT3253AD, CBT3253ADB, CBT3253ADS, CBT3253APW | Block diagram | 2014-11-03 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| cbt3253a | cbt3253a IBIS model | IBIS model | 2017-06-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| cbt3253a | cbt3253a IBIS model | IBIS model | 2017-06-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.