CBT3861
10-bit bus switch with output enable
The CBT3861 provides ten bits of high-speed TTL-compatible bus switching. The low ON resistance of the switch allows connections to be made with minimal propagation delay.
The CBT3861 device is organized as one 10-bit bus switches with one output enable (OE) input. When OE is LOW, the switch is on and port A is connected to the B port. When OE is HIGH, each switch is disabled.
The CBT3861 is characterized for operation from –40 ℃ to +85 ℃.
Features and benefits
5 Ω switch connection between two ports
TTL-compatible control input levels
Latch-up protection exceeds 100 mA per JESD78
ESD protection:
HBM JESD22-A114F exceeds 2000 V
CDM JESD22-C101C exceeds 1000 V
Applications
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT3861BQ | CBT3861BQ,118 (935291637118) |
Obsolete | no package information | ||||
| CBT3861PW | CBT3861PW,118 (935291639118) |
Obsolete | CBT3861 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT3861BQ | CBT3861BQ,118 | CBT3861BQ |
|
|
| CBT3861PW | CBT3861PW,118 | CBT3861PW |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT3861 | 10-bit bus switch with output enable | Data sheet | 2019-03-06 |
| AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.