Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

CBTD3861

10-bit level shifting bus switch with output enable

The CBTD3861 provides ten bits of high-speed TTL-compatible bus switching. The low ON resistance of the switch allows connections to be made with minimal propagation delay.

The CBTD3861 device is organized as one 10-bit bus switches with one output enable (OE) input. When OE is LOW, the switch is on and port A is connected to the B port. When OE is HIGH, each switch is disabled.

The CBTD3861 is characterized for operation from -40 ℃ to +85 ℃.

Features and benefits

  • Designed to be used in 5 V to 3.3 V level shifting applications with internal diode

  • 5 Ω switch connection between two ports

  • TTL-compatible control input levels

  • Latch-up protection exceeds 100 mA per JESD78

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • CDM JESD22-C101C exceeds 1000 V

Applications

Parametrics

Type number

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
CBTD3861BQ CBTD3861BQ,118
(935291684118)
Obsolete no package information
CBTD3861PW CBTD3861PW,118
(935291686118)
Obsolete no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
CBTD3861BQ CBTD3861BQ,118 CBTD3861BQ rohs rhf rhf
CBTD3861PW CBTD3861PW,118 CBTD3861PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
CBTD3861 10-bit level shifting bus switch with output enable Data sheet 2019-03-06
AN90010 Pin FMEA for CBT(D) family Application note 2019-10-28

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.