 
HEF40373B
Octal transparent latch with 3-state outputs
The HEF40373B is an 8-bit transparent latch with 3-state buffered outputs. The output stages have high current output capability suitable for driving highly capacitive loads. The latch outputs follow the data inputs when the latch enable (E) is HIGH. When E is LOW, the data that meets the set-up times is latched. The 3-state outputs are controlled by the output enable input EO. A HIGH on EO causes the outputs to assume a high impedance OFF-state. The device features hysteresis on the E input to improve noise rejection. Schmitt-trigger action in the E input makes the circuit highly tolerant to slower input rise and fall times.
Features and benefits
- Octal bus interface 
- 3-state buffers 
- Fully static operation 
- 5 V, 10 V, and 15 V parametric ratings 
- Standardized symmetrical output characteristics 
- Specified from −40 °C to +85 °C 
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| HEF40373BT | HEF40373BT,652 (933638700652) | Obsolete | no package information | ||||
| HEF40373BT,653 (933638700653) | Obsolete | ||||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| HEF40373BT | HEF40373BT,652 | HEF40373BT |  |   | 
| HEF40373BT | HEF40373BT,653 | HEF40373BT |  |   | 
Documentation (1)
| File name | Title | Type | Date | 
|---|---|---|---|
| HEF40373B | Octal transparent latch with 3-state outputs | Data sheet | 2018-07-04 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.