HEF4528B
Dual monostable multivibrator
The HEF4528B is a dual retriggerable-resetable monostable multivibrator. Each multivibrator has an active LOW input (nA), and active HIGH input (nB), an active LOW clear direct input (nCD), an output (nQ) and its complement (nQ), and two external timing component connecting pins (nCEXT, always connected to ground, and nREXT/CEXT).
An external timing capacitor (CEXT) must be connected between nCEXT and nREXT/CEXT and an external resistor (REXT) must be connected between nREXT/CEXT and VDD. The output pulse duration is determined by the external timing components CEXT and REXT. A HIGH-to-LOW transition on nA when nB is LOW or a LOW-to-HIGH transition on nB when nA is HIGH produces a positive pulse (LOW-HIGH-LOW) on nQ and a negative pulse (HIGH-LOW-HIGH) on nQ if the nCD is HIGH. A LOW on nCD forces nQ LOW, nQ HIGH and inhibits any further pulses until nCD is HIGH.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input.
Features and benefits
Fully static operation
Wide supply voltage range from 3.0 V to 15.0 V
CMOS low power dissipation
High noise immunity
5 V, 10 V, and 15 V parametric ratings
Standardized symmetrical output characteristics
Complies with JEDEC standard JESD 13-B
-
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4528BT | 4.5 - 15.5 | CMOS | ± 2.4 | 40 | medium | -40~85 | 82 | 5.0 | 40.7 | SO16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| HEF4528BT | HEF4528BT,653 (933373260653) |
Active | HEF4528BT |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| HEF4528BT | HEF4528BT,653 | HEF4528BT |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| HEF4528B | Dual monostable multivibrator | Data sheet | 2024-08-19 |
| AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aae729 | Block diagram: HEC4528BT, HEF4528BP, HEF4528BT | Block diagram | 2009-11-03 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.