NCA9306
2-bit bidirectional multi-voltage level translator; open-drain; push-pull
The NCA9306 is a 2 channel bidirectional I²C and SMBus multi-voltage level translator with an enable (EN) pin input. It allows voltage translation between 0.95 V and 5 V without the use of a direction pin. It supports up to 100 MHz up translation and >100 MHz down translation at ≤ 30 pF capacitive load. There is no need for a direction pin which minimizes the system effort. The NCA9306 supports 5 V tolerant I/O pins to support mixed mode signal operation. The ability to set up different voltage translation levels on each channel makes the device very flexible and suitable for a lot of different applications.
The low ON-state resistance RON of the switch allows connections to be made with minimal propagation delay. When EN is HIGH, the translator switch is on, and the SCLA and SDAA I/O are connected to the SCLB and SDAB I/O respectively, allowing bidirectional data flow between ports. When EN is LOW, the translator switch is off, and a high-impedance state exists between ports. As with the standard I²C bus-system, pull-up resistors are required to provide the logic HIGH levels on the translators bus. The NCA9306 has a standard open-drain configuration of the I²C-bus. The size of these pull-up resistors depend on the system. Each side of the translator must have a pull-up resistors. NCA9306 is designed to work with Standard-mode, Fast-mode and Fast-mode plus I²C bus devices in addition to the SMBus devices.
When the SDAA or SDAB pin is LOW, the clamp is in the ON-state and a low resistance connections exists between the SDAA and SDAB ports. Assuming the higher voltage is on the SDAB port when the SDAB port is HIGH, the voltage on the SDAA port is limited to the voltage set by refA. When the SDAA port is HIGH, the SDAB port is pulled to the refB supply voltage by the pull-up resistors. The SCLA or SCLB pins also follows the same behavior as described for SDAA or SDAB pins.
Features and benefits
2-channel bidirectional voltage translator for SDA and SCL lines in mixed mode I²C bus applications
Open-drain I²C-bus I/O ports (SCLA, SDAA, SCLB and SDAB)
Provides bidirectional voltage translation with no direction pin
High-impedance SCLA, SDAA, SCLB and SDAB for EN = LOW
Up translation
< 100 MHz; CL = 30 pF
< 40 MHz; CL = 50 pF
Down translation
> 100 MHz; CL = 30 pF
< 40 MHz; CL = 50 pF
Hot insertion
Bidirectional voltage level translation between:
0.95 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
1.2 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
1.8 V and 2.5 V, 3.3 V and 5.0 V
2.5 V and 3.3 V and 5.0 V
3.3 V and 5.0 V
Low standby current
5 V tolerant I²C-bus I/O pins to support mixed mode signal operation
Low RON provides less signal distortion
Latch-up performance exceeds 100 mA per JESD78 class II level A
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +125 °C
Applications
GPIO, MDIO, PMBus, SMBus, SDIO, UART, I²C, and other interfaces in Telecom infrastructure
Industrial
Personal computing
Router and Industrial Automation
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NCA9306DC | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 206 | 36.1 | 117 | VSSOP8 |
| NCA9306DC-Q100 | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | 64 | 0.4 | 2 | low | -40~125 | 206 | 36.1 | 117 | VSSOP8 |
| NCA9306DP | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 219 | 21.1 | 107 | TSSOP8 |
| NCA9306GS | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 269 | 9.8 | 141 | XSON8 |
| NCA9306GX | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.4 | 2 | low | -40~125 | 407 | 7.9 | 200 | X2SON8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NCA9306DC | NCA9306DC/GH (935693432125) |
Development | h9 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| NCA9306DCH (935691026125) |
Active | h9 | SOT765-1_125 | ||||
| NCA9306DC-Q100 | NCA9306DC‑Q100/GH (935693433125) |
Development | h9 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| NCA9306DC‑Q100H (935691282125) |
Active | h9 | SOT765-1_125 | ||||
| NCA9306DP | NCA9306DPH (935691027125) |
Active | h9 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| NCA9306GS | NCA9306GSX (935691932115) |
Active | h9 |
XSON8 (SOT1203) |
SOT1203 | SOT1203_115 | |
| NCA9306GX | NCA9306GXX (935691025115) |
Active | h9 |
X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NCA9306DC | NCA9306DC/GH | NCA9306DC |
|
|
| NCA9306DC | NCA9306DCH | NCA9306DC |
|
|
| NCA9306DC-Q100 | NCA9306DC‑Q100/GH | NCA9306DC-Q100 |
|
|
| NCA9306DC-Q100 | NCA9306DC‑Q100H | NCA9306DC-Q100 |
|
|
| NCA9306DP | NCA9306DPH | NCA9306DP |
|
|
| NCA9306GS | NCA9306GSX | NCA9306GS |
|
|
| NCA9306GX | NCA9306GXX | NCA9306GX |
|
|
Documentation (17)
| File name | Title | Type | Date |
|---|---|---|---|
| NCA9306 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-08-05 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
| SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2026-06-29 |
| MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.