NID5100-Q100
1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode
The NID5100-Q100 is an integrated ideal diode capable of replacing traditional diodes in low voltage systems unable to tolerate the high voltage drops of conventional Schottky components.
When enabled and forward biased, the device regulates the voltage between the IN and OUT pins resulting in a forward voltage drop, VREG, approximately an order of magnitude smaller than similarly rated Schottky diodes. When OUT voltage is higher than IN voltage, the NID5100-Q100 becomes reverse biased with very low leakage current.
Integrated Reverse-Polarity Protection (RPP) prevents damage to components connected to the OUT pin in the event of a supply voltage reversal.
The enable pin, EN determines if NID5100-Q100 operates in forward regulation mode or body-diode mode.
A variety of power OR-ing configurations are supported for system flexibility:
Two, or more, NID5100-Q100 devices in combination
NID5100-Q100s and conventional Schottky diodes
An NID5100-Q100 and an external PMOS
An open-drain status pin, ST, is high-impedance when NID5100-Q100 is enabled and in forward conduction and low when disabled or in a reverse biased condition. The ST pin can be used to control an external PMOS to OR an additional supply, or connected to a microcontroller to indicate the status condition of NID5100-Q100.
The NID5100-Q100 is available in a standard TSSOP6 (SOT363-2) with 2.1 mm x 1.25 mm x 0.95 mm body package compatible with industry SC88/SC70-6 packages providing a small PCB footprint compared to conventional low-current diodes.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified over Tamb -40 °C to +125 °C
Low loss replacement for power OR-ing diodes
Automatic transition between OR-ed supplies
Operating voltage range: 1.2 V to 5.5 V
Reverse voltage protection VIN: -6 V absolute maximum
Supports forward current up to 1.5 A
Forward regulation voltage, VREG : 31 mV (typ) at IOUT = 10 mA, VIN = 3.3 V
Active LOW control pin, EN
Output status indication, ST
Low current consumption:
3.3 V shutdown current, IIN(SD): 170 nA (typ)
3.3 V quiescent current, IIN(Q): 240 nA (typ)
Applications
Automotive cluster display
ADAS
Body control modules
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NID5100GW-Q100 | NID5100GW-Q100H (935691945125) |
Active | u1 |
TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NID5100GW-Q100 | NID5100GW-Q100H | NID5100GW-Q100 |
|
|
Documentation (6)
| File name | Title | Type | Date |
|---|---|---|---|
| NID5100_Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Data sheet | 2024-07-26 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
| UM90040 | NID5100, 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode evaluation board | User manual | 2024-07-25 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.