NXS0506-Q100
SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection
The NXS0506GU-Q100 is an SD 3.0-compatible bidirectional dual supply level translator with auto-direction control. It is designed to interface between a memory card operating at 1.7 V to 3.6 V signal levels and a host with a nominal supply voltage of 1.1 V to 1.95 V. The device supports SD 3.0: SDR104, SDR50, DDR50, SDR25, SDR12 and SD 2.0 High-Speed (50 MHz) and Default-Speed (25 MHz) modes. The device has a built-in EMI filter and robust ESD protection (IEC 61000-4-2, level 4).
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 2) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 2)
- Specified from -40 °C to +85 °C and from -40 °C to +105 °C
Supports up to 208 MHz clock rate
SD 3.0 specification-compatible voltage translation to support: SDR104, SDR50, DDR50, SDR25, SDR12, High-Speed and Default-Speed modes
1.1 V to 1.95 V host side interface voltage support
Auto-direction sensing
Low power consumption
Integrated pull-up resistors: no external resistors required
Integrated EMI filters suppress higher harmonics of digital I/Os
Level shifting buffers keep ESD stress away from the host (zero-clamping concept)
16-terminal XQFN16 package; pitch 0.4 mm
Latch-up performance exceeds 100 mA per JESD78 Class II.A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
- IEC61000-4-2, level 4, contact discharge on all memory card-side pins exceeds 8000 V
- IEC61000-4-2, level 4, air discharge on all memory card-side pins exceeds 15000 V
Applications
Smartphone
Mobile handsets
Digital cameras
Tablet PCs
Laptop computers
SD, MMC or microSD card readers
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NXS0506GU-Q100 | 1.1 - 1.95 | 1.7 - 3.6 | CMOS | ± 2 | 2.6 | 6 | low | -40~105 | 98 | 1.2 | 49 | XQFN16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NXS0506GU-Q100 | NXS0506GU‑Q100X (935691498115) |
Active | m5 |
XQFN16 (SOT1161-1) |
SOT1161-1 | SOT1161-1_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NXS0506GU-Q100 | NXS0506GU‑Q100X | NXS0506GU-Q100 |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| NXS0506GU_Q100 | SD 3.0-compatible memory card integrated auto-direction control and level translator with EMI filter and ESD protection | Data sheet | 2024-07-31 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1161-1 | 3D model for products with SOT1161-1 package | Design support | 2023-02-07 |
| nxs0506 | NXS0506 IBIS model | IBIS model | 2021-12-21 |
| SD_card_NXS0506_leaflet | SD card NXS0506 LEaflet | Leaflet | 2024-06-28 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT1161-1 | plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.