PDTA143Z series
PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ
PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.
Features and benefits
100 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
AEC-Q101 qualified
Applications
Digital applications in automotive and industrial segments
Control of IC inputs
Cost-saving alternative for BC847/857 series in digital applications
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PDTA143ZM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | 100.0 | 4.7 | 47.0 | PNP | 250.0 | 50.0 | 150 | N |
| PDTA143ZM-Q | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | 100.0 | 4.7 | 47.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA143ZMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | 100.0 | 4.7 | 47.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA143ZQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100.0 | 4.7 | 47.0 | PNP | 280.0 | 50.0 | 150 | Y |
| PDTA143ZQB-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100.0 | 10.0 | 47.0 | PNP | 450.0 | 50.0 | 150 | Y |
| PDTA143ZQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100.0 | 4.7 | 47.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA143ZT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 100.0 | 4.7 | 47.0 | PNP | 250.0 | 50.0 | 150 | N |
| PDTA143ZT-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 100.0 | 4.7 | 47.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA143ZU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 100.0 | 4.7 | 47.0 | PNP | 200.0 | 50.0 | 150 | N |
| PDTA143ZU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 100.0 | 4.7 | 47.0 | PNP | 200.0 | 50.0 | 150 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA143ZM | PDTA143ZM,315 (934057168315) |
Active | DP |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| PDTA143ZM-Q | PDTA143ZM‑QYL (934669375315) |
Active | DP |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| PDTA143ZMB | PDTA143ZMB,315 (934065927315) |
Active | 0010 1010 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 | |
| PDTA143ZQA | PDTA143ZQAZ (934069144147) |
Active | 11 01 01 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTA143ZQB-Q | PDTA143ZQB‑QZ (934663476147) |
Active | D7 |
DFN1110D‑3 (SOT8015) |
SOT8015 | SOT8015_147 | |
| PDTA143ZQC-Q | PDTA143ZQC‑QZ (934663494147) |
Active | 8G |
DFN1412D‑3 (SOT8009) |
SOT8009 | SOT8009_147 | |
| PDTA143ZT | PDTA143ZT,215 (934054699215) |
Active | %19 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PDTA143ZT,235 (934054699235) |
Active | %19 | SOT23_235 | ||||
| PDTA143ZT-Q | PDTA143ZT‑QR (934667742215) |
Active | %19 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PDTA143ZU | PDTA143ZU,115 (934057537115) |
Active | %47 |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PDTA143ZU-Q | PDTA143ZU‑QX (934669395115) |
Active | %47 |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA143ZQB | PDTA143ZQBYL (934662602315) |
Withdrawn / End-of-life | D7 |
DFN1110D‑3 (SOT8015) |
SOT8015 | Not available | |
| PDTA143ZQBZ (934662602147) |
Obsolete | D7 | SOT8015_147 | ||||
| PDTA143ZQC | PDTA143ZQCZ (934660916147) |
Withdrawn / End-of-life | 8G |
DFN1412D‑3 (SOT8009) |
SOT8009 | SOT8009_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA143ZM | PDTA143ZM,315 | PDTA143ZM |
|
|
| PDTA143ZM-Q | PDTA143ZM‑QYL | PDTA143ZM-Q |
|
|
| PDTA143ZMB | PDTA143ZMB,315 | PDTA143ZMB |
|
|
| PDTA143ZQA | PDTA143ZQAZ | PDTA143ZQA |
|
|
| PDTA143ZQB-Q | PDTA143ZQB‑QZ | PDTA143ZQB-Q |
|
|
| PDTA143ZQC-Q | PDTA143ZQC‑QZ | PDTA143ZQC-Q |
|
|
| PDTA143ZT | PDTA143ZT,215 | PDTA143ZT |
|
|
| PDTA143ZT | PDTA143ZT,235 | PDTA143ZT |
|
|
| PDTA143ZT-Q | PDTA143ZT‑QR | PDTA143ZT-Q |
|
|
| PDTA143ZU | PDTA143ZU,115 | PDTA143ZU |
|
|
| PDTA143ZU-Q | PDTA143ZU‑QX | PDTA143ZU-Q |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA143ZQB | PDTA143ZQBYL | PDTA143ZQB |
|
|
| PDTA143ZQB | PDTA143ZQBZ | PDTA143ZQB |
|
|
| PDTA143ZQC | PDTA143ZQCZ | PDTA143ZQC |
|
|
Documentation (33)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA143ZM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Data sheet | 2024-01-23 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| mse191 | Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU, PDTB113ET, PDTB113ZT, PDTB123ET, PDTB123YT | Block diagram | 2009-11-04 |
| mse198 | Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU | Block diagram | 2009-11-04 |
| mse221 | Block diagram: PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU | Block diagram | 2009-11-04 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
| SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2026-08-19 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
| SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
| SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
| SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.