Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PDTA144W series

PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm

PNP resistor-equipped transistor (see �Simplified outline, symbol and pinning� for package details).

Features and benefits

  • Built-in bias resistors

  • Simplified circuit design

  • Reduction of component count

  • Reduced pick and place costs.

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification

  • Inverter and interface circuits

  • Circuit driver.

Parametrics

Type number Package version Package name Size (mm) IC [max] (mA) R1 (typ) (kΩ) R2 (typ) (kΩ) Channel type Ptot (mW) VCEO (V) Tj [max] (°C) Automotive qualified
PDTA144WM SOT883 DFN1006-3 1 x 0.6 x 0.48 100.0 47.0 22.0 PNP 250.0 50.0 150 N
PDTA144WT SOT23 SOT23 2.9 x 1.3 x 1 100.0 47.0 22.0 PNP 250.0 50.0 150 N
PDTA144WU SOT323 SC-70 2 x 1.25 x 0.95 100.0 47.0 22.0 PNP 200.0 50.0 150 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTA144WM PDTA144WM,315
(934058286315)
Active F8 SOT883
DFN1006‑3
(SOT883)
SOT883 SOT883_315
PDTA144WT PDTA144WT,215
(934057526215)
Active %43 SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
PDTA144WU PDTA144WU,115
(934054703115)
Active %28 SOT323
SC‑70
(SOT323)
SOT323 WAVE_BG-BD-1
SOT323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTA144WM PDTA144WM,315 PDTA144WM rohs rhf rhf
PDTA144WT PDTA144WT,215 PDTA144WT rohs rhf rhf
PDTA144WU PDTA144WU,115 PDTA144WU rohs rhf rhf
Quality and reliability disclaimer

Documentation (18)

File name Title Type Date
PDTA144W_SERIES PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = 22 kOhm Data sheet 2025-04-08
AN90063 Questions about package outline drawings Application note 2026-06-17
mse191 Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU, PDTB113ET, PDTB113ZT, PDTB123ET, PDTB123YT Block diagram 2009-11-04
mse198 Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU Block diagram 2009-11-04
mse221 Block diagram: PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU Block diagram 2009-11-04
SOT883 3D model for products with SOT883 package Design support 2020-01-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1006-3_SOT883_mk plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT883 plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Package information 2022-05-20
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT883 3D model for products with SOT883 package Design support 2020-01-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.