PDTD1xxxT series
500 mA, 50 V NPN resistor-equipped transistors
NPN Resistor-Equipped Transistor (RET) family in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Features and benefits
- 500 mA output current capability
- Built-in bias resistors
- Simplifies circuit design
- Reduces component count
- ± 10 % resistor ratio tolerance
- AEC-Q101 qualified
- High temperature applications up to 175 °C
Applications
- IC inputs control
- Cost-saving alternative to BC807 or BC817 series transistors in digital applications
- Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
|---|---|---|---|---|---|---|---|---|---|
| PDTD114ET-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 10.0 | 500.0 | 10.0 | 50.0 |
| PDTD143ET-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 4.7 | 500.0 | 4.7 | 50.0 |
| PDTD143XT-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTD114ET-Q | PDTD114ET‑QVL (934669355235) |
Active | %10 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| PDTD114ET‑QR (934669355215) |
Active | %10 | SOT23_215 | ||||
| PDTD143ET-Q | PDTD143ET‑QR (934663890215) |
Active | %4Z |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PDTD143XT-Q | PDTD143XT‑QR (934669898215) |
Active | %5Z |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTD114ET-Q | PDTD114ET‑QVL | PDTD114ET-Q |
|
|
| PDTD114ET-Q | PDTD114ET‑QR | PDTD114ET-Q |
|
|
| PDTD143ET-Q | PDTD143ET‑QR | PDTD143ET-Q |
|
|
| PDTD143XT-Q | PDTD143XT‑QR | PDTD143XT-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTD143XT | 50 V, 500 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Data sheet | 2022-10-13 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.