PESD3V3U1UA_UB_UL
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD3V3U1UA | SOD323 | 1 | Unidirectional | 3.3 | 2.6 | 9 |
| PESD3V3U1UB | SC-79 | 1 | Unidirectional | 3.3 | 2.6 | 9 |
| PESD3V3U1UL-Q | DFN1006-2 | 1 | Unidirectional | 3.3 | 2.6 | 9 |
| PESD3V3U1UT | SOT23 | 1 | Unidirectional | 3.3 | 0.6 | 30 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD3V3U1UA | PESD3V3U1UA,115 (934062951115) |
Active | QT |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| PESD3V3U1UB | PESD3V3U1UB,115 (934062952115) |
Active | T8 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| PESD3V3U1UL-Q | PESD3V3U1UL‑QYL (934665507315) |
Active | XZ |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| PESD3V3U1UT | PESD3V3U1UT,215 (934059101215) |
Active | %AP |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD3V3U1UA | PESD3V3U1UA,115 | PESD3V3U1UA |
|
|
| PESD3V3U1UB | PESD3V3U1UB,115 | PESD3V3U1UB |
|
|
| PESD3V3U1UL-Q | PESD3V3U1UL‑QYL | PESD3V3U1UL-Q |
|
|
| PESD3V3U1UT | PESD3V3U1UT,215 | PESD3V3U1UT |
|
|
Documentation (17)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
| DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2026-09-01 |
| SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.