PESDxU1UT series
Applications
Ultra low capacitance ElectroStatic Discharge (ESD) protection diode in a SOT23 (TO-236AB) small SMD plastic package designed to protect one high-speed data line from the damage caused by ESD and other transients.
Features and benefits
- Unidirectional ESD protection of one line
- ESD protection > 23 kV
- Ultra low diode capacitance: Cd = 0.6 pF
- IEC 61000-4-2; level 4 (ESD)
- Max. peak pulse power: PPP up to 200 W
- IEC 61000-4-5; (surge)
- Low clamping voltage
- AEC-Q101 qualified
Applications
- 10/100/1000 Ethernet
- Local Area Network (LAN) equipment
- FireWire
- Computers and peripherals
- Communication systems
- High-speed data lines
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD12VU1UT | SOT23 | 2 | Unidirectional | 12 | 0.6 | 30 |
| PESD24VU1UT | SOT23 | 1 | Unidirectional | 24 | 0.6 | 23 |
| PESD3V3U1UT | SOT23 | 1 | Unidirectional | 3.3 | 0.6 | 30 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD12VU1UT | PESD12VU1UT,215 (934059104215) |
Active | %AR |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PESD24VU1UT | PESD24VU1UT,215 (934059106215) |
Active | %AT |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PESD3V3U1UT | PESD3V3U1UT,215 (934059101215) |
Active | %AP |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD12VU1UT | PESD12VU1UT,215 | PESD12VU1UT |
|
|
| PESD24VU1UT | PESD24VU1UT,215 | PESD24VU1UT |
|
|
| PESD3V3U1UT | PESD3V3U1UT,215 | PESD3V3U1UT |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PESDXU1UT_SER | Ultra low capacitance ESD protection diode in SOT23 package | Data sheet | 2022-05-03 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.