PLVA6XXA-Q Series
Low-voltage avalanche regulator diodes
High performance voltage regulator diodes in a small SOT23 (TO-236AB), Surface-Mounted Device (SMD) plastic package.
Features and benefits
Very low dynamic impedance at low currents: approximately 5 % of conventional series
Hard breakdown knee
Low noise: approximately 10 % of conventional series
Total power dissipation: max. 250 mW
Small tolerances of VZ
Working voltage range: nominal 5.00 to 6.80 V
Non-repetitive peak reverse power dissipation: maximal 30 W at 150 °C
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Low current, low power, low noise applications
CMOS RAM back-up circuits
Voltage stabilizers
Voltage limiters
Smoke detector relays
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PLVA650A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.0 | 0.25 | 0.2 V | 5.2 | 250 | 4.8 | 250 | 30 | 150 | single | Y |
| PLVA653A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.0 | 0.25 | 0.2 V | 5.5 | 250 | 5.1 | 250 | 30 | 150 | single | Y |
| PLVA656A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.25 | 0.2 V | 5.8 | 250 | 5.4 | 250 | 30 | 150 | single | Y |
| PLVA659A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.9 | 0.25 | 0.2 V | 6.1 | 250 | 5.7 | 250 | 30 | 150 | single | Y |
| PLVA662A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.25 | 0.2 V | 6.4 | 250 | 6.0 | 250 | 30 | 150 | single | Y |
| PLVA665A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.5 | 0.25 | 0.2 V | 6.7 | 250 | 6.3 | 250 | 30 | 150 | single | Y |
| PLVA668A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.25 | 0.2 V | 7.0 | 250 | 6.6 | 250 | 30 | 150 | single | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PLVA650A-Q | PLVA650A‑QR (934663815215) |
Active | %9A |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PLVA653A-Q | PLVA653A‑QR (934663817215) |
Active | %9B |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PLVA656A-Q | PLVA656A‑QR (934663818215) |
Active | %9C |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PLVA659A-Q | PLVA659A‑QR (934663819215) |
Active | %9D |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PLVA659A‑QVL (934663819235) |
Active | %9D | SOT23_235 | ||||
| PLVA662A-Q | PLVA662A‑QR (934663823215) |
Active | %9E |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PLVA665A-Q | PLVA665A‑QR (934663824215) |
Active | %9F |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PLVA668A-Q | PLVA668A‑QR (934663825215) |
Active | %9G |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PLVA650A-Q | PLVA650A‑QR | PLVA650A-Q |
|
|
| PLVA653A-Q | PLVA653A‑QR | PLVA653A-Q |
|
|
| PLVA656A-Q | PLVA656A‑QR | PLVA656A-Q |
|
|
| PLVA659A-Q | PLVA659A‑QR | PLVA659A-Q |
|
|
| PLVA659A-Q | PLVA659A‑QVL | PLVA659A-Q |
|
|
| PLVA662A-Q | PLVA662A‑QR | PLVA662A-Q |
|
|
| PLVA665A-Q | PLVA665A‑QR | PLVA665A-Q |
|
|
| PLVA668A-Q | PLVA668A‑QR | PLVA668A-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PLVA6XXA-Q_SER | Low-voltage avalanche regulator diodes | Data sheet | 2022-05-12 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.