PMSTA55; PMSTA56
500 mA PNP general-purpose transistors
PNP transistors in a SOT323 (SC-70) very small Surface-Mounted Device (SMD) plastic package.
Features and benefits
- High current (max. 500 mA)
- Collector-emitter voltage:
- 60 V (PMSTA55)
- 80 V (PMSTA56)
- AEC-Q101 qualified
Applications
- Intended for telephony and professional communication equipment.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PMSTA55 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -60.0 | -500 | 100.0 | 150 | 50 | Y |
| PMSTA56 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -80.0 | -500 | 100.0 | 150 | 50 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMSTA55 | PMSTA55,115 (934042540115) |
Active | %2H |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PMSTA56 | PMSTA56,115 (934042270115) |
Active | %2G |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMSTA55 | PMSTA55,115 | PMSTA55 |
|
|
| PMSTA56 | PMSTA56,115 | PMSTA56 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mam048 | Block diagram: 2PB709ARW, 2PB709ASW, PBSS5140U, PMST2907A, PMSTA55, PMSTA56 | Block diagram | 2009-11-03 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.