
XS3A4051
Single low-ohmic 8-channel analog switch
The XS3A4051 is a low-ohmic 8-channel analog switch, suitable for use as an analog or digital multiplexer/demultiplexer. The XS3A4051 has three digital select inputs (S1 to S3), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). All eight switches share an enable input (E). A HIGH on E causes all switches into the high impedance OFF-state, independent of Sn.
Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times. Low threshold digital inputs allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. This makes it possible for the XS3A4051 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation. The XS3A4051 allows signals with amplitude up to VCC to be transmitted from Z to Yn or from Yn to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.
Features and benefits
Wide supply voltage range from 1.4 V to 4.3 V
Very low ON resistance (peak):
1.6 Ω (typical) at VCC = 1.4 V
1.0 Ω (typical) at VCC = 1.65 V
0.55 Ω (typical) at VCC = 2.3 V
0.50 Ω (typical) at VCC = 2.7 V
0.50 Ω (typical) at VCC = 4.3 V
Break-before-make switching
High noise immunity
CMOS low-power consumption
Latch-up performance exceeds 100 mA per JESD78 Class II Level A
Low-switching threshold levels
Control input accepts voltages above supply voltage
Very low supply current, even when input is below VCC
High current handling capability (350 mA continuous current under 3.3 V supply)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
IEC61000-4-2 contact discharge exceeds 8000 V for switch ports
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
Appliances
Communication Systems
Medical Equipment
Analog Sensor Monitoring
Audio Routing/Switching
Test and Measurement
Parametrics
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XS3A4051PW | SP8T-Z | 1.4 - 4.3 | CMOS/LVTTL | 0.5 | 0.2 | 15 | 0.04 | -90 | ultra low | -40~125 | 115 | 2.2 | 43.1 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
XS3A4051PW | XS3A4051PWJ (935691239118) |
Active | S3A4051 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
XS3A4051PW | XS3A4051PWJ | XS3A4051PW |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
XS3A4051 | Single low-ohmic 8-channel analog switch | Data sheet | 2024-07-31 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
xs3a4051 | XS3A4051 IBIS model | IBIS model | 2022-02-14 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.