Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD882BD

BZX8850S-Q series

Low-current voltage regulator diodes

Low-current voltage regulator diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Total power dissipation: ≤ 365 mW

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 51 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • BZX8850S-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-current general regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX8850S-B10-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 11 0.05 0.02 10.2 200 9.8 365 40 150 single
BZX8850S-B11-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 12 0.05 0.02 11.2 200 10.8 365 40 150 single
BZX8850S-B12-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 13 0.05 0.02 12.2 200 11.8 365 40 150 single
BZX8850S-B13-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 15 0.05 0.02 13.3 200 12.7 365 40 150 single
BZX8850S-B15-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 16 0.05 0.02 15.3 200 14.7 365 40 150 single
BZX8850S-B16-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 18 0.05 0.02 16.3 200 15.7 365 40 150 single
BZX8850S-B1V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 1.8 0.05 0.02 1.84 200 1.76 365 40 150 single
BZX8850S-B20-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 20 0.05 0.02 18.4 200 17.6 365 40 150 single
BZX8850S-B22-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 22 0.05 0.02 22.4 200 21.6 365 40 150 single
BZX8850S-B24-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 24 0.05 0.02 24.5 200 23.5 365 40 150 single
BZX8850S-B27-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 27 0.05 0.02 27.5 200 26.5 365 40 150 single
BZX8850S-B2V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2 0.05 0.02 2.04 200 1.96 365 40 150 single
BZX8850S-B2V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.2 0.05 0.02 2.25 200 2.15 365 40 150 single
BZX8850S-B2V4-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.4 0.05 0.02 2.45 200 2.35 365 40 150 single
BZX8850S-B2V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.7 0.05 0.02 2.75 200 2.65 365 40 150 single
BZX8850S-B30-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 30 0.05 0.02 30.6 200 29.4 365 40 150 single
BZX8850S-B33-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 33 0.05 0.02 33.7 200 32.3 365 40 150 single
BZX8850S-B36-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 36 0.05 0.02 36.7 200 35.3 365 40 150 single
BZX8850S-B39-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 39 0.05 0.02 39.8 200 38.2 365 40 150 single
BZX8850S-B3V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3 0.05 0.02 3.06 200 2.94 365 40 150 single
BZX8850S-B3V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.3 0.05 0.02 3.37 200 3.23 365 40 150 single
BZX8850S-B3V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.6 0.05 0.02 3.67 200 3.53 365 40 150 single
BZX8850S-B3V9-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.9 0.05 0.02 3.98 200 3.82 365 40 150 single
BZX8850S-B43-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 43 0.05 0.02 43.9 200 42.1 365 40 150 single
BZX8850S-B47-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 47 0.05 0.02 47.9 200 46.1 365 40 150 single
BZX8850S-B4V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.3 0.05 0.02 4.39 200 4.21 365 40 150 single
BZX8850S-B4V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.7 0.05 0.02 4.79 200 4.61 365 40 150 single
BZX8850S-B51-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 51 0.05 0.02 52 200 50 365 40 150 single
BZX8850S-B5V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.6 0.05 0.02 5.2 200 5 365 40 150 single
BZX8850S-B5V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.2 0.05 0.02 5.71 200 5.49 365 40 150 single
BZX8850S-B6V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.8 0.05 0.02 6.32 200 6.08 365 40 150 single
BZX8850S-B6V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 7.5 0.05 0.02 6.94 200 6.66 365 40 150 single
BZX8850S-B7V5-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 8.2 0.05 0.02 7.65 200 7.35 365 40 150 single
BZX8850S-B8V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 9.1 0.05 0.02 8.36 200 8.04 365 40 150 single
BZX8850S-B9V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 10 0.05 0.02 9.28 200 8.92 365 40 150 single
BZX8850S-C10-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 10 0.05 appr. 5% 10.5 200 9.5 360 40 150 single Y
BZX8850S-C11-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C12-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C13-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C15-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C16-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C18-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C1V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 1.8 0.05 appr. 5% 1.89 200 1.71 360 40 150 single Y
BZX8850S-C20-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C22-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C24-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C27-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C2V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2 0.05 appr. 5% 2.12 200 1.88 360 40 150 single Y
BZX8850S-C2V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.2 0.05 appr. 5% 2.31 200 2.09 360 40 150 single Y
BZX8850S-C2V4-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.4 0.05 appr. 5% 2.52 200 2.28 360 40 150 single Y
BZX8850S-C2V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.7 0.05 appr. 5% 2.835 200 2.565 360 40 150 single Y
BZX8850S-C30-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C33-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C36-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C39-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C3V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3 0.05 appr. 5% 3.15 200 2.85 360 40 150 single Y
BZX8850S-C3V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.3 0.05 appr. 5% 3.47 200 3.13 360 40 150 single Y
BZX8850S-C3V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.6 0.05 appr. 5% 3.78 200 3.42 360 40 150 single Y
BZX8850S-C3V9-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.9 0.05 appr. 5% 4.1 200 3.7 360 40 150 single Y
BZX8850S-C43-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C47-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C4V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.3 0.05 appr. 5% 4.52 200 4.09 360 40 150 single Y
BZX8850S-C4V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.7 0.05 appr. 5% 4.94 200 4.47 360 40 150 single Y
BZX8850S-C51-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y
BZX8850S-C5V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.1 0.05 appr. 5% 5.36 200 4.85 360 40 150 single Y
BZX8850S-C5V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.6 0.05 appr. 5% 5.88 200 5.32 360 40 150 single Y
BZX8850S-C6V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.2 0.05 appr. 5% 6.51 200 5.89 360 40 150 single Y
BZX8850S-C6V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.8 0.05 appr. 5% 7.14 200 6.46 360 40 150 single Y
BZX8850S-C7V5-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 7.5 0.05 appr. 5% 7.88 200 7.13 360 40 150 single Y
BZX8850S-C8V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 8.2 0.05 appr. 5% 8.61 200 7.79 360 40 150 single Y
BZX8850S-C9V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 9.1 0.05 appr. 5% 9.56 200 8.65 360 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX8850S-B10-Q BZX8850S-B10-QYL
(934666642315)
Active P4 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B11-Q BZX8850S-B11-QYL
(934666643315)
Active P5 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B12-Q BZX8850S-B12-QYL
(934666644315)
Active P6 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B13-Q BZX8850S-B13-QYL
(934666645315)
Active P7 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B15-Q BZX8850S-B15-QYL
(934666646315)
Active P8 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B16-Q BZX8850S-B16-QYL
(934666647315)
Active P9 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B1V8-Q BZX8850S-B1V8-QYL
(934666624315)
Active NJ SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B20-Q BZX8850S-B20-QYL
(934666649315)
Active SX SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B22-Q BZX8850S-B22-QYL
(934666650315)
Active SY SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B24-Q BZX8850S-B24-QYL
(934666651315)
Active SZ SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B27-Q BZX8850S-B27-QYL
(934666652315)
Active T1 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B2V0-Q BZX8850S-B2V0-QYL
(934666625315)
Active NK SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B2V2-Q BZX8850S-B2V2-QYL
(934666626315)
Active NL SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B2V4-Q BZX8850S-B2V4-QYL
(934666627315)
Active NM SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B2V7-Q BZX8850S-B2V7-QYL
(934666628315)
Active NP SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B30-Q BZX8850S-B30-QYL
(934666653315)
Active T2 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B33-Q BZX8850S-B33-QYL
(934666654315)
Active T3 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B36-Q BZX8850S-B36-QYL
(934666655315)
Active T4 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B39-Q BZX8850S-B39-QYL
(934666656315)
Active T5 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B3V0-Q BZX8850S-B3V0-QYL
(934666629315)
Active NQ SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B3V3-Q BZX8850S-B3V3-QYL
(934666630315)
Active NR SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B3V6-Q BZX8850S-B3V6-QYL
(934666631315)
Active NS SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B3V9-Q BZX8850S-B3V9-QYL
(934666632315)
Active NT SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B43-Q BZX8850S-B43-QYL
(934666657315)
Active T6 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B47-Q BZX8850S-B47-QYL
(934666658315)
Active T7 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B4V3-Q BZX8850S-B4V3-QYL
(934666633315)
Active NU SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B4V7-Q BZX8850S-B4V7-QYL
(934666634315)
Active NV SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B51-Q BZX8850S-B51-QYL
(934666659315)
Active T8 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B5V1-Q BZX8850S-B5V1-QYL
(934666635315)
Active NW SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B5V6-Q BZX8850S-B5V6-QYL
(934666636315)
Active NX SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B6V2-Q BZX8850S-B6V2-QYL
(934666637315)
Active NY SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B6V8-Q BZX8850S-B6V8-QYL
(934666638315)
Active NZ SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B7V5-Q BZX8850S-B7V5-QYL
(934666639315)
Active P1 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B8V2-Q BZX8850S-B8V2-QYL
(934666640315)
Active P2 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-B9V1-Q BZX8850S-B9V1-QYL
(934666641315)
Active P3 SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C10-Q BZX8850S-C10-QYL
(934663401315)
Active 7G SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C1V8-Q BZX8850S-C1V8-QYL
(934663379315)
Active 5N SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C2V0-Q BZX8850S-C2V0-QYL
(934663380315)
Active 5P SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C2V2-Q BZX8850S-C2V2-QYL
(934663381315)
Active 5Q SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C2V4-Q BZX8850S-C2V4-QYL
(934663382315)
Active 5R SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C2V7-Q BZX8850S-C2V7-QYL
(934663383315)
Active 5S SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C3V0-Q BZX8850S-C3V0-QYL
(934663384315)
Active 5T SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C3V3-Q BZX8850S-C3V3-QYL
(934663385315)
Active 5U SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C3V6-Q BZX8850S-C3V6-QYL
(934663386315)
Active 5V SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C3V9-Q BZX8850S-C3V9-QYL
(934663389315)
Active 5W SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C4V3-Q BZX8850S-C4V3-QYL
(934663392315)
Active 5X SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C4V7-Q BZX8850S-C4V7-QYL
(934663393315)
Active 5Y SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C5V1-Q BZX8850S-C5V1-QYL
(934663394315)
Active 5Z SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C5V6-Q BZX8850S-C5V6-QYL
(934663395315)
Active 7A SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C6V2-Q BZX8850S-C6V2-QYL
(934663396315)
Active 7B SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C6V8-Q BZX8850S-C6V8-QYL
(934663397315)
Active 7C SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C7V5-Q BZX8850S-C7V5-QYL
(934663398315)
Active 7D SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C8V2-Q BZX8850S-C8V2-QYL
(934663399315)
Active 7E SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315
BZX8850S-C9V1-Q BZX8850S-C9V1-QYL
(934663400315)
Active 7F SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD SOD882BD_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX8850S-B10-Q BZX8850S-B10-QYL BZX8850S-B10-Q rohs rhf rhf
BZX8850S-B11-Q BZX8850S-B11-QYL BZX8850S-B11-Q rohs rhf rhf
BZX8850S-B12-Q BZX8850S-B12-QYL BZX8850S-B12-Q rohs rhf rhf
BZX8850S-B13-Q BZX8850S-B13-QYL BZX8850S-B13-Q rohs rhf rhf
BZX8850S-B15-Q BZX8850S-B15-QYL BZX8850S-B15-Q rohs rhf rhf
BZX8850S-B16-Q BZX8850S-B16-QYL BZX8850S-B16-Q rohs rhf rhf
BZX8850S-B1V8-Q BZX8850S-B1V8-QYL BZX8850S-B1V8-Q rohs rhf rhf
BZX8850S-B20-Q BZX8850S-B20-QYL BZX8850S-B20-Q rohs rhf rhf
BZX8850S-B22-Q BZX8850S-B22-QYL BZX8850S-B22-Q rohs rhf rhf
BZX8850S-B24-Q BZX8850S-B24-QYL BZX8850S-B24-Q rohs rhf rhf
BZX8850S-B27-Q BZX8850S-B27-QYL BZX8850S-B27-Q rohs rhf rhf
BZX8850S-B2V0-Q BZX8850S-B2V0-QYL BZX8850S-B2V0-Q rohs rhf rhf
BZX8850S-B2V2-Q BZX8850S-B2V2-QYL BZX8850S-B2V2-Q rohs rhf rhf
BZX8850S-B2V4-Q BZX8850S-B2V4-QYL BZX8850S-B2V4-Q rohs rhf rhf
BZX8850S-B2V7-Q BZX8850S-B2V7-QYL BZX8850S-B2V7-Q rohs rhf rhf
BZX8850S-B30-Q BZX8850S-B30-QYL BZX8850S-B30-Q rohs rhf rhf
BZX8850S-B33-Q BZX8850S-B33-QYL BZX8850S-B33-Q rohs rhf rhf
BZX8850S-B36-Q BZX8850S-B36-QYL BZX8850S-B36-Q rohs rhf rhf
BZX8850S-B39-Q BZX8850S-B39-QYL BZX8850S-B39-Q rohs rhf rhf
BZX8850S-B3V0-Q BZX8850S-B3V0-QYL BZX8850S-B3V0-Q rohs rhf rhf
BZX8850S-B3V3-Q BZX8850S-B3V3-QYL BZX8850S-B3V3-Q rohs rhf rhf
BZX8850S-B3V6-Q BZX8850S-B3V6-QYL BZX8850S-B3V6-Q rohs rhf rhf
BZX8850S-B3V9-Q BZX8850S-B3V9-QYL BZX8850S-B3V9-Q rohs rhf rhf
BZX8850S-B43-Q BZX8850S-B43-QYL BZX8850S-B43-Q rohs rhf rhf
BZX8850S-B47-Q BZX8850S-B47-QYL BZX8850S-B47-Q rohs rhf rhf
BZX8850S-B4V3-Q BZX8850S-B4V3-QYL BZX8850S-B4V3-Q rohs rhf rhf
BZX8850S-B4V7-Q BZX8850S-B4V7-QYL BZX8850S-B4V7-Q rohs rhf rhf
BZX8850S-B51-Q BZX8850S-B51-QYL BZX8850S-B51-Q rohs rhf rhf
BZX8850S-B5V1-Q BZX8850S-B5V1-QYL BZX8850S-B5V1-Q rohs rhf rhf
BZX8850S-B5V6-Q BZX8850S-B5V6-QYL BZX8850S-B5V6-Q rohs rhf rhf
BZX8850S-B6V2-Q BZX8850S-B6V2-QYL BZX8850S-B6V2-Q rohs rhf rhf
BZX8850S-B6V8-Q BZX8850S-B6V8-QYL BZX8850S-B6V8-Q rohs rhf rhf
BZX8850S-B7V5-Q BZX8850S-B7V5-QYL BZX8850S-B7V5-Q rohs rhf rhf
BZX8850S-B8V2-Q BZX8850S-B8V2-QYL BZX8850S-B8V2-Q rohs rhf rhf
BZX8850S-B9V1-Q BZX8850S-B9V1-QYL BZX8850S-B9V1-Q rohs rhf rhf
BZX8850S-C10-Q BZX8850S-C10-QYL BZX8850S-C10-Q rohs rhf rhf
BZX8850S-C1V8-Q BZX8850S-C1V8-QYL BZX8850S-C1V8-Q rohs rhf rhf
BZX8850S-C2V0-Q BZX8850S-C2V0-QYL BZX8850S-C2V0-Q rohs rhf rhf
BZX8850S-C2V2-Q BZX8850S-C2V2-QYL BZX8850S-C2V2-Q rohs rhf rhf
BZX8850S-C2V4-Q BZX8850S-C2V4-QYL BZX8850S-C2V4-Q rohs rhf rhf
BZX8850S-C2V7-Q BZX8850S-C2V7-QYL BZX8850S-C2V7-Q rohs rhf rhf
BZX8850S-C3V0-Q BZX8850S-C3V0-QYL BZX8850S-C3V0-Q rohs rhf rhf
BZX8850S-C3V3-Q BZX8850S-C3V3-QYL BZX8850S-C3V3-Q rohs rhf rhf
BZX8850S-C3V6-Q BZX8850S-C3V6-QYL BZX8850S-C3V6-Q rohs rhf rhf
BZX8850S-C3V9-Q BZX8850S-C3V9-QYL BZX8850S-C3V9-Q rohs rhf rhf
BZX8850S-C4V3-Q BZX8850S-C4V3-QYL BZX8850S-C4V3-Q rohs rhf rhf
BZX8850S-C4V7-Q BZX8850S-C4V7-QYL BZX8850S-C4V7-Q rohs rhf rhf
BZX8850S-C5V1-Q BZX8850S-C5V1-QYL BZX8850S-C5V1-Q rohs rhf rhf
BZX8850S-C5V6-Q BZX8850S-C5V6-QYL BZX8850S-C5V6-Q rohs rhf rhf
BZX8850S-C6V2-Q BZX8850S-C6V2-QYL BZX8850S-C6V2-Q rohs rhf rhf
BZX8850S-C6V8-Q BZX8850S-C6V8-QYL BZX8850S-C6V8-Q rohs rhf rhf
BZX8850S-C7V5-Q BZX8850S-C7V5-QYL BZX8850S-C7V5-Q rohs rhf rhf
BZX8850S-C8V2-Q BZX8850S-C8V2-QYL BZX8850S-C8V2-Q rohs rhf rhf
BZX8850S-C9V1-Q BZX8850S-C9V1-QYL BZX8850S-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZX8850S-Q_SER Low-current voltage regulator diodes Data sheet 2025-10-10
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02