NEVB-NBM5100A/B - Coin cell / Li-SOCl2 battery life booster evaluation board
The NBM5100A/B evaluation board enables the evaluation of Nexperia battery booster products, which are integrated circuits intended to expand the lifetime and current capability of primary batteries (such as coin cell or Lithium Thionyl batteries). The integration of all necessary components and the associated intuitive GUI enable fast evaluation and development of new solutions.
Key features and benefits
- Plug-and-play
- Contains all necessary components, except for CR2032 battery
- Includes a DIL converter board, enabling an easy evaluation of the product in an application prototype or on a breadboard
- GUI included: All variants expose a USB to SPI/USB to I²C interface to allow control of the Battery booster from a PC application.
- Designed for coin cell batteries like CR2032
- Designed to evaluate the battery booster with ELDC supercapacitors as a storage element
Products on the board (2)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
|
|
NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NBM7100A-B---LiMnO2-coin-cell-battery-life-booster-evaluation-board | NEVB-NBM7100A/B - LiMnO2 coin cell battery life booster evaluation board | Evaluation board | Order |
Latest news and blogs
Products on the board (2)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
|
|
NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NBM7100A-B---LiMnO2-coin-cell-battery-life-booster-evaluation-board | NEVB-NBM7100A/B - LiMnO2 coin cell battery life booster evaluation board | Evaluation board | Order |
Documentation (3)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_document_leaflet_battery_life_booster_NBM5100_NBM7100 | Coin cell battery life booster | Leaflet | 2023-06-22 |
| NBM5100_NBM7100_GUI_bert_v_1_9 | GUI for NBM5100 NBM7100 evaluation board | Software | 2023-10-27 |
| UM90022 | NBM5100; NBM7100 Evaluation board module | User manual | 2023-07-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.