NEVB-NID1100 - 1.5-5.5 V , 1 A forward voltage blocking ideal diode evaluation board
The NEVB-NID1100 evaluation board is a two-layer PCB equipped with two NID1100 ideal diodes and one PMOS transistor. It allows users to explore the device's behavior under various application conditions.
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID1100GV | 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NID1101---1-5-5-5-V--1-5-A-forward-voltage-blocking-ideal-diode-evaluation-board | NEVB-NID1101 - 1.5-5.5 V, 1.5 A forward voltage blocking ideal diode evaluation board | Evaluation board |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID1100GV | 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NID1101---1-5-5-5-V--1-5-A-forward-voltage-blocking-ideal-diode-evaluation-board | NEVB-NID1101 - 1.5-5.5 V, 1.5 A forward voltage blocking ideal diode evaluation board | Evaluation board |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90044 | NID1100, 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking evaluation board | User manual | 2025-01-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.